目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Solid adjustable base, fix stem
MOVET
Leveling Feet
Leveling Elements
Anti vibration
Vibration Damper
Powered by
CAD模型選擇
{movet/maschinenfuesse/nivellierelemente/anti_vibration/schwingungsdampfer/solid_adj_base_asmtab.prj},{NB=MOVET+45814060(hoch43)},{TYP=45814060},{BESTNR=4061408020683},{TYPX=14060},{LODLEVEL=hoch},{B=110},{D=123},{D1=60},{CH=10},{F=M16},{G=43},{H=153},{DL=7000},{SL=13000},{FX=16.0},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/14050_14090.pdf},{G1=43},{G2=58},{PPATH=parts/solid_adj_base_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
B
Usable thread lenght
[mm]
D
Base
[mm]
D1
Diameter
[mm]
CH
Wrench size
[mm]
F
Thread
[mm]
H
Total height
[mm]
DL
Dinamic loadd
[N]
SL
Static Load
[N]
MOVET+4061408022168
45814050
4061408022168
110
104
60
9
M14
153
6000
11000
MOVET+4061408020683
45814060
4061408020683
110
123
60
10
M16
153
7000
13000
MOVET+4061408019533
45814070
4061408019533
110
140
80
10
M16
165
8000
16000
MOVET+4061408031221
45814080
4061408031221
110
160
80
13
M20
165
12000
25000
MOVET+4061408072323
45814090
4061408072323
110
180
80
13
M20
165
17000
35000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表