您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Solenoid Valves EMV - EMV 25 24V-DC 3/2 NO
Schmalz
Vacuum Components
Valve Technology
Solenoid Valves
Solenoid Valves EMV
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/ventiltechnik/elektromagnetventile/elektromagnetventile_emv/10_05_01_00076.prj},{NB=SCHMALZ 10.05.01.00076 EMV 25 24V-DC 3/2 NO},{NAME=10_05_01_00076},{INAME=10_05_01_00076},{SHA256=Smnwq6UCM5appEoNslK8TklfwIsf/ZkX+BOX2Pvqrcs=},{NNCUSTOM=EMV 25 24V-DC 3/2 NO},{NTCUSTOM=Elektromagnetventil},{NBCUSTOM=EMV 25 24V-DC 3/2 NO},{LINACUSTOM=EMV 25 24V-DC 3/2 NO},{ARTNR=10.05.01.00076},{C127=8.5},{C121=80},{C132=G1-1/4\"-IG},{C135=G1-1/4\"-IG},{C138=G1-1/4\"-IG},{C117=167},{C115=200},{C111=281},{C109=271.5},{C628=178},{C625=50},{C472=25},{C420=Stromlos offen},{C923=88},{C922=1466.7},{C517=63.8},{C674=24V - DC},{C608=135},{C576=9.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C127
d
[mm]
C121
D
[mm]
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C138
G3
ⁿ/ₐ
C117
H
[mm]
C115
H1
[mm]
C111
L
[mm]
C109
L1
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C472
Nennweite
[mm]
C420
Steuerung
ⁿ/ₐ
C923
Nenndurchfluss
[mł/h]
C922
Nenndurchfluss
[l/min]
C517
Leistungsaufnahme (DC)
[W]
C674
Spannung
ⁿ/ₐ
C608
Schließzeit
[ms]
C576
Weight
[kg]
SCHMALZ 10.05.01.00076 EM...
10_05_01_00076
EMV 25 24V-DC 3/2 NO
Elektromagnetventil
EMV 25 24V-DC 3/2 NO
EMV 25 24V-DC 3/2 NO
10.05.01.00076
8.5
80
G1-1/4"-IG
G1-1/4"-IG
G1-1/4"-IG
167
200
281
271.5
178
50
25
Stromlos offen
88
1466.7
63.8
24V - DC
135
9.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Solenoid Valves EMV - EMV 25 230V-AC 3/2 NO
Schmalz
12.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表