您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
Solenoid coils and accessories
Pneumax
Process automation technology
Powered by
CAD模型選擇
514.05 - 30mm solenoid base adaptor
20.09.2021
MB## - Solenoid coil 22 mm Ø10, type MB
19.02.2024
MC## - Solenoid coil 30 mm Ø10, type MC
19.02.2024
ML## - Solenoid coil 36 mm Ø9, type ML FM APPROVED
19.02.2024
X300.11.00 - Connector 30mm ATEX DIN43650 A
13.05.2024
X305.11.00 - Connector 22mm ATEX DIN43650 B industrial
13.05.2024
XMB## - Solenoid coil 22 mm Ø10, type XMB
19.02.2024
XMC## - Solenoid coil 30 mm Ø10, type XMC
19.02.2024
XME## - Solenoid coil 30 mm Ø10, type XME
19.02.2024
XMHB## - Solenoid coil 30 mm Ø9, type XMHB EX ia
19.02.2024
XMHC - Solenoid coil 30 mm Ø9, type XMHC EX ia 32 VDC T6
20.09.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.