您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO NV 41A40 - Regulating valve with male adaptor SO 40040
SERTO
Valves
Valves brass M
Powered by
CAD模型選擇
{serto/12_ventile/01_ventile_messing_m/so_nv_41a40.prj},{NB=SO NV 41A40-10-3/8 028.0300.280},{TYPE=SO NV 41A40-10-3/8},{MATNR=028.0300.280},{DK=10.00},{R=R3/8},{RX=16.662},{BAR=50},{M=M14x1},{NDM=14.000},{P=1.000},{SW1=17},{SW2=18},{SW3=24},{SW4=17},{L1=37.0},{L2=41.0},{D=36.0},{H=54.5},{B=20.5},{BNDM=20.0},{F=12.0},{ZK1=27.0},{ZK2=31.0},{EK=6.5},{KKVK=12.0},{KG=22.350},{X1=18.5},{X2=22.0},{X3=12.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L1
[mm]
L2
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KKVK
[l/min]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO NV 41A40-4-1/8 028.030...
SO NV 41A40-4-1/8
028.0300.060
4.00
R1/8
50
M10x1
12
14
19
30.5
33.0
26.0
47.0
16.5
10.0
23.0
26.5
3.4
3.0
10.460
CW617N (brass)
SO NV 41A40-4-1/4 028.030...
SO NV 41A40-4-1/4
028.0300.065
4.00
R1/4
50
M10x1
12
14
19
30.5
37.0
26.0
47.0
16.5
10.0
23.0
27.5
3.4
3.0
11.510
CW617N (brass)
SO NV 41A40-4-3/8 028.030...
SO NV 41A40-4-3/8
028.0300.068
4.00
R3/8
50
M10x1
12
14
19
30.5
36.0
26.0
47.0
16.5
10.0
23.0
26.0
3.4
3.0
12.690
CW617N (brass)
SO NV 41A40-5-1/8 028.030...
SO NV 41A40-5-1/8
028.0300.082
5.00
R1/8
50
M10x1
12
14
19
30.5
33.0
26.0
47.0
16.5
10.0
23.0
26.5
4.0
3.0
10.460
CW617N (brass)
SO NV 41A40-5-1/4 028.030...
SO NV 41A40-5-1/4
028.0300.084
5.00
R1/4
50
M10x1
12
14
19
30.5
37.0
26.0
47.0
16.5
10.0
23.0
27.5
4.0
3.0
11.510
CW617N (brass)
SO NV 41A40-6-1/8 028.030...
SO NV 41A40-6-1/8
028.0300.100
6.00
R1/8
50
M10x1
12
14
19
30.5
33.0
26.0
47.0
16.5
10.0
23.0
26.5
4.0
3.0
10.460
CW617N (brass)
SO NV 41A40-6-1/4 028.030...
SO NV 41A40-6-1/4
028.0300.110
6.00
R1/4
50
M10x1
12
14
19
30.5
37.0
26.0
47.0
16.5
10.0
23.0
27.5
4.0
3.0
11.510
CW617N (brass)
SO NV 41A40-6-3/8 028.030...
SO NV 41A40-6-3/8
028.0300.120
6.00
R3/8
50
M10x1
12
14
19
30.5
36.0
26.0
47.0
16.5
10.0
23.0
26.0
4.0
3.0
12.690
CW617N (brass)
SO NV 41A40-8-1/8 028.030...
SO NV 41A40-8-1/8
028.0300.160
8.00
R1/8
50
M12x1
14
14
19
31.0
33.0
26.0
47.0
16.5
10.0
23.0
26.5
5.0
6.0
11.170
CW617N (brass)
SO NV 41A40-8-1/4 028.030...
SO NV 41A40-8-1/4
028.0300.170
8.00
R1/4
50
M12x1
14
14
19
31.0
37.0
26.0
47.0
16.5
10.0
23.0
27.5
5.0
6.0
11.700
CW617N (brass)
SO NV 41A40-8-3/8 028.030...
SO NV 41A40-8-3/8
028.0300.180
8.00
R3/8
50
M12x1
14
14
19
31.0
37.0
26.0
47.0
16.5
10.0
23.0
27.0
5.0
6.0
13.150
CW617N (brass)
SO NV 41A40-10-1/4 028.03...
SO NV 41A40-10-1/4
028.0300.270
10.00
R1/4
50
M14x1
17
18
24
37.0
41.0
36.0
54.5
20.5
12.0
27.0
31.5
6.5
12.0
21.620
CW617N (brass)
SO NV 41A40-10-3/8 028.03...
SO NV 41A40-10-3/8
028.0300.280
10.00
R3/8
50
M14x1
17
18
24
37.0
41.0
36.0
54.5
20.5
12.0
27.0
31.0
6.5
12.0
22.350
CW617N (brass)
SO NV 41A40-10-1/2 028.03...
SO NV 41A40-10-1/2
028.0300.285
10.00
R1/2
50
M14x1
17
18
24
37.0
44.0
36.0
54.5
20.5
12.0
27.0
31.0
6.5
12.0
24.940
CW617N (brass)
SO NV 41A40-12-1/4 028.03...
SO NV 41A40-12-1/4
028.0300.380
12.00
R1/4
50
M16x1
19
18
24
42.0
46.0
36.0
56.5
20.5
14.0
31.0
36.5
8.0
16.0
25.470
CW617N (brass)
SO NV 41A40-12-3/8 028.03...
SO NV 41A40-12-3/8
028.0300.390
12.00
R3/8
50
M16x1
19
18
24
42.0
46.0
36.0
56.5
20.5
14.0
31.0
36.0
8.0
16.0
26.230
CW617N (brass)
SO NV 41A40-12-1/2 028.03...
SO NV 41A40-12-1/2
028.0300.400
12.00
R1/2
50
M16x1
19
18
24
42.0
49.0
36.0
56.5
20.5
14.0
31.0
36.0
8.0
16.0
28.200
CW617N (brass)
SO NV 41A40-14-1/2 028.03...
SO NV 41A40-14-1/2
028.0300.504
14.00
R1/2
50
M20x1.5
24
22
27
46.0
50.0
36.0
66.0
24.5
15.0
33.5
37.0
10.0
24.5
41.070
CW617N (brass)
SO NV 41A40-15-1/2 028.03...
SO NV 41A40-15-1/2
028.0300.534
15.00
R1/2
50
M20x1.5
24
22
27
46.0
50.0
36.0
66.0
24.5
15.0
33.5
37.0
10.0
24.5
41.390
CW617N (brass)
SO NV 41A40-6,35-1/8 028....
SO NV 41A40-6,35-1/8
028.0300.135
6.35
R1/8
50
M10x1
12
14
19
30.5
33.0
26.0
47.0
16.5
10.0
23.0
26.5
4.0
3.0
10.470
CW617N (brass)
SO NV 41A40-6,35-1/4 028....
SO NV 41A40-6,35-1/4
028.0300.140
6.35
R1/4
50
M10x1
12
14
19
30.5
37.0
26.0
47.0
16.5
10.0
23.0
27.5
4.0
3.0
11.520
CW617N (brass)
SO NV 41A40-6,35-3/8 028....
SO NV 41A40-6,35-3/8
028.0300.145
6.35
R3/8
50
M10x1
12
14
19
30.5
36.0
26.0
47.0
16.5
10.0
23.0
26.0
4.0
3.0
12.700
CW617N (brass)
SO NV 41A40-9,52-1/4 028....
SO NV 41A40-9,52-1/4
028.0300.230
9.52
R1/4
50
M14x1
17
18
24
37.0
48.0
36.0
54.5
20.5
12.0
27.0
31.5
6.5
12.0
21.560
CW617N (brass)
SO NV 41A40-9,52-3/8 028....
SO NV 41A40-9,52-3/8
028.0300.235
9.52
R3/8
50
M14x1
17
18
24
37.0
41.0
36.0
54.5
20.5
12.0
27.0
31.0
6.5
12.0
22.290
CW617N (brass)
SO NV 41A40-9,52-1/2 028....
SO NV 41A40-9,52-1/2
028.0300.240
9.52
R1/2
50
M14x1
17
18
24
37.0
42.0
36.0
54.5
20.5
12.0
27.0
29.0
6.5
12.0
24.880
CW617N (brass)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 83021 - Tee union
SERTO
11.03.2024
Q51 N..VM - Nipple with male thread with Conovor O-ring seal (FKM), shut-of...
SERTO
08.03.2024
Modèle 58513 - Globe valve - Female / female BSP - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
SO 83121 - Tee union with male adaptor SO 80040
SERTO
11.03.2024
SO NV 01A21 - Regulating valve
SERTO
11.03.2024
SO NV 41A30 - Regulating valve with female adaptor SO 40030
SERTO
30.04.2024
SO 41221 NPT - Female adaptor union NPT
SERTO
11.03.2024
Reducing nipples, conical male thread, parallel female thread
Riegler
15.01.2018
SO NV 32A21 - Regulating valve
SERTO
11.03.2024
SO 41821 - Reduction union for union body
SERTO
11.03.2024
SO 00030 - Female adaptor
SERTO
11.03.2024
I.RCAF - Quick couplings / Cam & groove adapters A - TYPE FEMALE ADAPTERS S...
FG INOX
24.04.2023
SO NV 01C21 - Fine regulating valve
SERTO
11.03.2024
SO NV 41A21 - Regulating valve
SERTO
30.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表