您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 42021 - Elbow union
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_42021.prj},{NB=SO 42021-15 018.2000.150},{TYPE=SO 42021-15},{MATNR=018.2000.150},{DK=15.00},{BAR=40},{M=M20x1.5},{SW1=24},{SW2=19},{L=36.0},{ZK=23.5},{EK=12.0},{KG=13.110},{NDM=20.000},{P=1.500},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 42021-2 018.2000.020
SO 42021-2
018.2000.020
2.00
125
M6x0.75
8
7
16.5
12.5
1.5
1.000
CW617N (Messing)
SO 42021-3 018.2000.030
SO 42021-3
018.2000.030
3.00
125
M6x0.75
8
7
18.0
13.0
2.5
1.000
CW617N (Messing)
SO 42021-4 018.2000.040
SO 42021-4
018.2000.040
4.00
125
M8x1
10
7
22.0
16.0
3.4
1.940
CW617N (Messing)
SO 42021-5 018.2000.050
SO 42021-5
018.2000.050
5.00
125
M8x1
10
7
22.5
16.0
4.0
1.920
CW617N (Messing)
SO 42021-6 018.2000.060
SO 42021-6
018.2000.060
6.00
250
M10x1
12
10
23.5
16.0
4.0
2.750
CW617N (Messing)
SO 42021-8 018.2000.080
SO 42021-8
018.2000.080
8.00
150
M12x1
14
10
26.0
18.0
6.0
3.680
CW617N (Messing)
SO 42021-10 018.2000.100
SO 42021-10
018.2000.100
10.00
125
M14x1
17
14
30.5
20.5
8.0
6.340
CW617N (Messing)
SO 42021-12 018.2000.120
SO 42021-12
018.2000.120
12.00
100
M16x1
19
17
32.5
21.5
10.0
7.200
CW617N (Messing)
SO 42021-13 018.2000.130
SO 42021-13
018.2000.130
13.00
40
M20x1.5
24
19
36.0
23.5
11.0
13.540
CW617N (Messing)
SO 42021-14 018.2000.140
SO 42021-14
018.2000.140
14.00
40
M20x1.5
24
19
36.0
23.5
12.0
13.750
CW617N (Messing)
SO 42021-15 018.2000.150
SO 42021-15
018.2000.150
15.00
40
M20x1.5
24
19
36.0
23.5
12.0
13.110
CW617N (Messing)
SO 42021-16 018.2000.160
SO 42021-16
018.2000.160
16.00
40
M24x1.5
27
22
40.5
26.5
14.0
18.540
CW617N (Messing)
SO 42021-17 018.2000.170
SO 42021-17
018.2000.170
17.00
40
M24x1.5
27
22
40.5
26.5
15.0
18.560
CW617N (Messing)
SO 42021-18 018.2000.180
SO 42021-18
018.2000.180
18.00
40
M24x1.5
27
22
40.5
26.5
15.0
18.020
CW617N (Messing)
SO 42021-19 018.2000.190
SO 42021-19
018.2000.190
19.00
25
M28x1.5
32
27
48.0
30.5
16.0
28.600
CW617N (Messing)
SO 42021-22 018.2000.220
SO 42021-22
018.2000.220
22.00
25
M28x1.5
32
27
48.0
30.5
19.0
26.400
CW617N (Messing)
SO 42021-28 018.2000.280
SO 42021-28
018.2000.280
28.00
16
M36x2
41
32
58.5
39.0
24.0
38.300
CW617N (Messing)
SO 42021-35 018.2000.350
SO 42021-35
018.2000.350
35.00
16
M42x2
50
41
67.0
45.0
30.0
64.600
CW617N (Messing)
SO 42021-3,2 018.2000.032
SO 42021-3,2
018.2000.032
3.20
125
M6x0.75
8
7
18.0
13.0
2.5
0.920
CW617N (Messing)
SO 42021-6,35 018.2000.06...
SO 42021-6,35
018.2000.063
6.35
250
M10x1
12
10
23.5
16.0
4.0
2.720
CW617N (Messing)
SO 42021-9,52 018.2000.09...
SO 42021-9,52
018.2000.095
9.52
125
M14x1
17
14
30.5
20.5
8.0
6.460
CW617N (Messing)
SO 42021-12,7 018.2000.12...
SO 42021-12,7
018.2000.127
12.70
40
M20x1.5
24
19
36.0
23.5
11.0
13.540
CW617N (Messing)
SO 42021-15,88 018.2000.1...
SO 42021-15,88
018.2000.158
15.88
40
M24x1.5
27
22
40.5
26.5
14.0
18.540
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 43021 - Tee union
SERTO
11.03.2024
SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
SERTO
11.03.2024
SO 43121 - Tee union with male adaptor SO 40040
SERTO
11.03.2024
SO 40503 - Hose nozzle
SERTO
11.03.2024
SO 42621 - Adjustable elbow union
SERTO
11.03.2024
SO 42421 - Male adaptor elbow union
SERTO
11.03.2024
SO 41021 - Straight union
SERTO
11.03.2024
SO 41121 - Male adaptor union
SERTO
11.03.2024
SO 41600 - Adjustable male adaptor
SERTO
11.03.2024
SO 42721 - Panel mount elbow union max. panel thickness 5 mm
SERTO
11.03.2024
SO 42121 - Elbow union with male adaptor SO 40040
SERTO
11.03.2024
SO 02021 - Elbow union
SERTO
11.03.2024
SO 41521 - Panel mount union max. panel thickness 5 mm
SERTO
11.03.2024
SO 42625 - Adjustable elbow union pre-assembled
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表