SO 21109 - Male threaded adaptor R
SERTO
Adaptors
Adaptors PVDF
Powered by
CAD模型選擇
{serto/17_adapter/06_adapter_pvdf/so_21109.prj},{NB=SO 21109-1/4-3/8 126.0641.106},{TYPE=SO 21109-1/4-3/8},{MATNR=126.0641.106},{R=R1/4},{R1X=13.157},{R2=R3/8},{R2X=16.662},{SW=17},{L=31.0},{IK1=12.0},{IK2=12.0},{EK=6.7},{KG=0.770},{WERKSTOFF=PVDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
R
Thread R
ⁿ/ₐ
R2
Thread R
ⁿ/ₐ
SW
[mm]
L
[mm]
IK1
i1
[mm]
IK2
i2
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO 21109-1/8-1/8 126.0641...
SO 21109-1/8-1/8
126.0641.042
R1/8
R1/8
12
21.0
8.0
8.0
5.1
0.230
PVDF
SO 21109-1/8-1/4 126.0641...
SO 21109-1/8-1/4
126.0641.044
R1/8
R1/4
14
26.5
8.0
12.0
5.1
0.420
PVDF
SO 21109-1/4-1/4 126.0641...
SO 21109-1/4-1/4
126.0641.104
R1/4
R1/4
14
30.5
12.0
12.0
6.7
0.540
PVDF
SO 21109-1/4-3/8 126.0641...
SO 21109-1/4-3/8
126.0641.106
R1/4
R3/8
17
31.0
12.0
12.0
6.7
0.770
PVDF
SO 21109-1/4-1/2 126.0641...
SO 21109-1/4-1/2
126.0641.108
R1/4
R1/2
22
36.0
12.0
16.0
6.7
1.310
PVDF
SO 21109-3/8-3/8 126.0641...
SO 21109-3/8-3/8
126.0641.166
R3/8
R3/8
17
31.0
12.0
12.0
8.0
0.880
PVDF
SO 21109-3/8-1/2 126.0641...
SO 21109-3/8-1/2
126.0641.168
R3/8
R1/2
22
36.0
12.0
16.0
8.0
1.410
PVDF
SO 21109-1/2-1/2 126.0641...
SO 21109-1/2-1/2
126.0641.228
R1/2
R1/2
22
40.0
16.0
16.0
12.0
1.620
PVDF
SO 21109-1/2-3/4 126.0641...
SO 21109-1/2-3/4
126.0641.232
R1/2
R3/4
27
41.5
16.0
16.5
12.0
2.210
PVDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表