您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 11345 OR - Adjustable union with Conovor O-ring seal (FKM)
SERTO
Aluminium - unions
Powered by
CAD模型選擇
{serto/07_aluminium/so_11345_or.prj},{NB=SO 11345-12 OR 118.1350.120},{TYPE=SO 11345-12 OR},{MATNR=118.1350.120},{DK=12.00},{BAR=100},{M=16x1.0},{NDM=16.000},{P=1.000},{SW=22},{L=33.000},{ORING=9.0x1.5},{ORING1=9.000},{ORING2=1.500},{ZK=18.000},{EK=9.000},{KG=2.200},{WERKSTOFF=AW 6082 (Aluminium)},{X1=14.5},{X2=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
d
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW
[mm]
L
[mm]
ORING
O-Ring
[mm]
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg/100]
WERKSTOFF
Material
[mm]
X1
Höhe Mutter
[mm]
X2
O-Ring
[mm]
SO 11345-8 OR 118.1350.08...
SO 11345-8 OR
118.1350.080
8.00
160
12x1.0
17
29.000
6.0x1.0
16.000
6.000
1.200
AW 6082 (Aluminium)
13.0
1.0
SO 11345-10 OR 118.1350.1...
SO 11345-10 OR
118.1350.100
10.00
100
14x1.0
19
33.000
8.0x1.0
18.000
8.000
1.600
AW 6082 (Aluminium)
14.5
1.0
SO 11345-12 OR 118.1350.1...
SO 11345-12 OR
118.1350.120
12.00
100
16x1.0
22
33.000
9.0x1.5
18.000
9.000
2.200
AW 6082 (Aluminium)
14.5
1.5
SO 11345-15 OR 118.1350.1...
SO 11345-15 OR
118.1350.150
15.00
100
20x1.5
27
41.000
12.0x1.5
22.000
12.000
4.100
AW 6082 (Aluminium)
18.0
1.5
SO 11345-18 OR 118.1350.1...
SO 11345-18 OR
118.1350.180
18.00
100
24x1.5
32
41.000
15.0x2.0
22.000
15.000
5.600
AW 6082 (Aluminium)
18.0
2.0
SO 11345-22 OR 118.1350.2...
SO 11345-22 OR
118.1350.220
22.00
64
28x1.5
36
41.000
18.0x2.0
22.000
18.000
6.700
AW 6082 (Aluminium)
18.0
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 11021 - Straight union
SERTO
11.03.2024
SO 13021 - Tee union
SERTO
11.03.2024
Model 5272 - Female hose tail with collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
WKE/G - Elastomer Coupling with keyway connection
StS Coupling GmbH
24.02.2021
SO 31021 - Straight union
SERTO
11.03.2024
SO 10002 - Plug
SERTO
11.03.2024
SO 11124 OR - Male adaptor union with Conovor O-Ring seal (FKM)
SERTO
11.03.2024
SGPPUJ, SUTPUJ - High Pressure Joints - Identical Diameter Type - Union (wi...
Misumi
01.06.2021
SO 11335 OR - Adjustable male adaptor union with Conovor O-ring seal (FKM)
SERTO
26.04.2024
Model 5121 - Unions flat seat (PTFE) - BW / BW - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
EDKR - Tapered nipples, straight, for fittings with 60° taper
EXMAR
02.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表