您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
SMP 1AS MG
Comepi
Safety Devices
SMP
smp1
Powered by
CAD模型選擇
{comepi/safety/smp/smp1/smp1a_mg.prj},{NB=SMP1AMG},{CODE=SMP1AMG},{WIDTH=36},{FIXING=22},{NAME=smp1amg},{INAME=smp1amg},{SHA256=6r9QAGbFHRvqlC1vIFPbtnewfuxw//pmLgxcJ4PEw8Q=},{NNCUSTOM=SMP_1AS_MG},{NBCUSTOM=SMP1AMG},{LINACUSTOM=SMP1AMG},{STEPFILE=STP_SMP1_AMG},{PNGFILE=IMG_SMP_1AS_MG},{DWGFILE=SMP_1A_MG},{DIR=2014/35/UE - 2006/42/CE - 2014/30/UE},{STD=IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119 / EN ISO 13849-1 / EN ISO 13849-2},{INTBLK14119=Tipo 4},{LEVCOD14119=Basso},{APPROVALS=CE},{MATCASING=Termoplastico rinforzato},{LED=/},{CONTYPE=/},{COMMDIST=5mm},{INLET=/},{INLETSIDE=/},{POSMONT=Consentito in tutte le posizioni},{TAMB=-25°C … +80°C},{TSTOCK=-25°C … +80°C},{IP=/},{GINQ=/},{SIL=/},{PL=/},{CAT=/},{B10D=/},{UI=/},{UIMP=/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Part Number
ⁿ/ₐ
WIDTH
Width
[mm]
DIR
Reference Directives
ⁿ/ₐ
STD
Reference Standards
ⁿ/ₐ
INTBLK14119
Interlock type according to EN ISO 14119
ⁿ/ₐ
LEVCOD14119
Encoding level according to EN ISO 14119
ⁿ/ₐ
APPROVALS
Approvals
ⁿ/ₐ
MATCASING
Casing Material
ⁿ/ₐ
FIXING
Fixing holes
ⁿ/ₐ
LED
LED indicator
ⁿ/ₐ
CONTYPE
Contact type
ⁿ/ₐ
COMMDIST
Switching distance
ⁿ/ₐ
INLET
Electrical connection
ⁿ/ₐ
INLETSIDE
Connection side
ⁿ/ₐ
POSMONT
Mounting positions
ⁿ/ₐ
TAMB
Operating temperature
[°C]
TSTOCK
Stock temperature
[°C]
IP
IP protection degree according to EN 60529
ⁿ/ₐ
GINQ
Degree of pollution according to IEC 60947-5-1
ⁿ/ₐ
SIL
SIL level according to EN 62061
ⁿ/ₐ
PL
Performance Level according to EN ISO 13849-1
ⁿ/ₐ
CAT
Safety Category according to EN ISO 13849-1
ⁿ/ₐ
B10D
B10d
[Millions of operations]
UI
Rated Insulating Voltage
[V]
UIMP
Rated Impulsive Voltage
[V]
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
[A]
VE
Operating voltage Ue
[V]
IE
Rated operational current Ie
[A]
WMAX
Maximum resistive load
[W]
DURELE
Electric durability
[Operations]
SMP1AMG
SMP1AMG
36
2014/35/UE - 2006/42/CE -...
IEC 60947-5-1 / EN 60947-...
Type 4
Low
CE
Reinforced thermoplastic
22
/
/
5mm
/
/
All positions allowed
-25°C … +80°C
-25°C … +80°C
/
/
/
/
/
/
/
/
/
/
/
/
/
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表