目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
SM Type - Socket
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Hi CUPLA 20/30/40, Body Material Steel
Male thread
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_air/hi_cupla_20_30_40_steel/male_thread/sm_type_socket.prj},{NB=CCB04785-10_30SM_STEEL_NBR_c},{ASSYNO=CB04785},{RE=For Japan},{MODEL=30SM},{S=Rc3/8},{MT=STEEL},{M=104},{L=(56.5)},{L1=56.5},{D=(26.5)},{D1=26.5},{H=Hex.19},{XH=19},{T=R3/8},{B=8},{SM=NBR},{CP=30PM},{SECTION=C},{FIG=1},{REV=0},{MNO=30SM-STL-NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
RE
Remarks
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
D
[mm]
H
Hex.
[mm]
T
[mm]
B
[mm]
SM
Seal material
ⁿ/ₐ
10SM STEEL NBR
10SM STEEL NBR
CA83433
-
Rc1/8
STEEL
97
(52.5)
(26.5)
Hex.19
R1/8
5
NBR
20SM STEEL NBR
20SM STEEL NBR
CB04783
For Japan
Rc1/4
STEEL
97
(55.5)
(26.5)
Hex.19
R1/4
7
NBR
20SM STEEL NBR
20SM STEEL NBR
CB66046
For export
Rc1/4
STEEL
97
(55.5)
(26.5)
Hex.19
R1/4
7
NBR
30SM STEEL NBR
30SM STEEL NBR
CB04785
For Japan
Rc3/8
STEEL
104
(56.5)
(26.5)
Hex.19
R3/8
8
NBR
30SM STEEL NBR
30SM STEEL NBR
CB66049
For export
Rc3/8
STEEL
104
(56.5)
(26.5)
Hex.19
R3/8
8
NBR
40SM STEEL NBR
40SM STEEL NBR
CA81806
For Japan
Rc1/2
STEEL
127
(59.5)
(26.5)
Hex.23
R1/2
9
NBR
40SM STEEL NBR
40SM STEEL NBR
CB66052
For export
Rc1/2
STEEL
127
(59.5)
(26.5)
Hex.23
R1/2
9
NBR
60SM STEEL NBR
60SM STEEL NBR
CB66340
-
Rc3/4
STEEL
158
(62.5)
(26.5)
Hex.29
R3/4
9
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表