您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 4030 - Bushing for precision leader pin SM 4070 - Bushing for precision leader pin SM 4070
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_4030.prj},{NB=115869 SM 4030 24X096},{ARTNR=115869},{CNSORDERNO=SM 4030 24X096},{D1=24},{L1=96},{D2=30},{D3=35},{L2=6.0},{KG=0.202},{BEZ=Bushing for precision leader pin SM 4070},{MAT= steel 1.7139},{OF=hardened and ground},{HRC=HRc 60±1},{INFO=HTML},{URL=https://www.scholz-mechanik.de/normteile/buchsen-zubehoer/658/sm-4030-fuehrungsbuchse}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
L1
Length L1
[mm]
D2
Diameter D2
[mm]
D3
Diameter D3
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
KG
Weight
[kg]
BEZ
Description
ⁿ/ₐ
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
HRC
hardness
ⁿ/ₐ
SCHOLZ MECHANIK 115777
115777
SM 4030 09X009
9
9
14
16
3.0
9
0.007
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115778
115778
SM 4030 09X012
9
12
14
16
3.0
12
0.009
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115779
115779
SM 4030 09X017
9
17
14
16
3.0
17
0.013
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115780
115780
SM 4030 09X022
9
22
14
16
3.0
22
0.016
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115781
115781
SM 4030 09X027
9
27
14
16
3.0
27
0.019
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115782
115782
SM 4030 09X036
9
36
14
16
3.0
27
0.026
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115783
115783
SM 4030 09X046
9
46
14
16
3.0
36
0.033
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115784
115784
SM 4030 09X056
9
56
14
16
3.0
36
0.040
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115785
115785
SM 4030 09X066
9
66
14
16
3.0
36
0.047
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115766
115766
SM 4030 10X009
10
9
14
16
3.0
9
0.005
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115767
115767
SM 4030 10X012
10
12
14
16
3.0
12
0.007
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115768
115768
SM 4030 10X017
10
17
14
16
3.0
17
0.010
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115769
115769
SM 4030 10X022
10
22
14
16
3.0
22
0.013
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115770
115770
SM 4030 10X027
10
27
14
16
3.0
27
0.016
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115771
115771
SM 4030 10X036
10
36
14
16
3.0
27
0.022
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 56511
56511
SM 4030 10X046
10
46
14
16
3.0
36
0.028
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 39843
39843
SM 4030 10X056
10
56
14
16
3.0
36
0.034
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115772
115772
SM 4030 10X066
10
66
14
16
3.0
36
0.040
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115786
115786
SM 4030 12X017
12
17
18
23
6.0
17
0.026
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115787
115787
SM 4030 12X022
12
22
18
23
6.0
22
0.031
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115788
115788
SM 4030 12X027
12
27
18
23
6.0
27
0.037
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115790
115790
SM 4030 12X036
12
36
18
23
6.0
27
0.047
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115791
115791
SM 4030 12X046
12
46
18
23
6.0
36
0.058
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115792
115792
SM 4030 12X056
12
56
18
23
6.0
36
0.069
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
SCHOLZ MECHANIK 115794
115794
SM 4030 14X012
14
12
20
25
6.0
12
0.023
Bushing for precision lea...
steel 1.7139
hardened and ground
HRc 60±1
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SM 4070 - Precision leader pin - Precision leader pin head type
SCHOLZ MECHANIK
22.09.2022
SM 1002-4 DIN 173 DIN 173 K and L Part 1 - Renewable drill bushing - Renewa...
SCHOLZ MECHANIK
22.09.2022
ST 7422 - Guide bushes with flange, ball guide aluminium
Steinel Normalien
14.05.2024
Bolts with pin hole (suitable for clevises)
MBO Oßwald
07.10.2021
Fastening bolts - for slotted component shelves
Rittal
20.07.2021
Bolt for mounting - Type B/BA/BAS
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
DIN 7979 D - Parallel pins, with internal thread, hardened, form D
Fabory
13.02.2023
Locating ring - Hot runner molding system
D-M-E
09.05.2017
W32 - Guide bush
STRACK
02.11.2023
MAE-SP-BOLZEN-STVZ - Bolts with Pinholes, Steel zinc-plated
MÄDLER
10.04.2024
HCLGN, HCLGHN, PHCLGN, PHCLGHN, GHCLGN, SHCLGN, SHCLGHN, GSHCLGHN - Hinge P...
Misumi
21.04.2022
SN1791 - External circlip (DIN 471)
STRACK
02.11.2023
BN 33002 - Parallel pins (DIN 7), stainless steel A1
Bossard Catalog
31.10.2023
DIN 1472 - Feather grooved pins
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表