您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Sleeve Bearings - SOLIDLUBE 3/4 thru 3 LTB1000 Pillow Blocks - Sleeve Bearings - SOLIDLUBE -
Dodge
Mounted Bearings
Journal Bearings
Plain
Solidlube (LT7, LT10)
Powered by
CAD模型選擇
{dodge/mounted_bearings/journal_bearings/plain/solidlube_lt7_lt10/p2b_ltb10_asmtab.prj},{NB=032979},{SERIES=207},{BOD=2.82800},{SS=1-3/8},{PN=032979},{DESCRIPTION=P2B-LTB10-106},{WEIGHT=3.8},{A=1-5/16},{A1=1.312500},{B=6-1/2},{B1=6.50000},{C=1-3/4},{C1=1.75000},{DMIN=4-11/16},{DMIN1=4.68750},{DMAX=5-7/16},{DMAX1=5.43750},{F=1/2},{F1=0.50000},{G=15/16},{G1=0.93750},{H=21/32},{H1=0.65625},{J=3-11/16},{J1=3.68750},{L=2-1/8},{L1=2.12500},{M=1-13/16},{M1=1.81250},{PPATH=p2b_ltb10_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
032970
204
3/4
032970
P2B-LTB10-012
1.6
1
5-1/4
1-11/32
3-3/8
4-3/16
3/8
27/32
15/32
2-1/2
1-3/8
1-1/4
032971
205
7/8
032971
P2B-LTB10-014
1.5
1-1/16
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
15/32
2-21/32
1-9/16
1-5/16
032972
205
15/16
032972
P2B-LTB10-015
1.4
1-1/16
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
15/32
2-21/32
1-9/16
1-5/16
032973
205
1
032973
P2B-LTB10-100
1.3
1-1/16
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
15/32
2-21/32
1-9/16
1-5/16
032975
206
1-1/8
032975
P2B-LTB10-102
2.7
1-3/16
6-1/4
1-3/4
4-1/4
5
1/2
15/16
5/8
3-3/16
1-13/16
1-9/16
032976
206
1-3/16
032976
P2B-LTB10-103
2.6
1-3/16
6-1/4
1-3/4
4-1/4
5
1/2
15/16
5/8
3-3/16
1-13/16
1-9/16
032977
207
1-1/4
032977
P2B-LTB10-104
4.0
1-5/16
6-1/2
1-3/4
4-11/16
5-7/16
1/2
15/16
21/32
3-11/16
2-1/8
1-13/16
032979
207
1-3/8
032979
P2B-LTB10-106
3.8
1-5/16
6-1/2
1-3/4
4-11/16
5-7/16
1/2
15/16
21/32
3-11/16
2-1/8
1-13/16
032980
207
1-7/16
032980
P2B-LTB10-107
3.7
1-5/16
6-1/2
1-3/4
4-11/16
5-7/16
1/2
15/16
21/32
3-11/16
2-1/8
1-13/16
032981
207
1-1/2
032981
P2B-LTB10-108
3.6
1-5/16
6-1/2
1-3/4
4-11/16
5-7/16
1/2
15/16
21/32
3-11/16
2-1/8
1-13/16
032983
209
1-11/16
032983
P2B-LTB10-111
5.0
1-9/16
7-7/16
2
5-1/2
6-3/16
1/2
29/32
11/16
4-7/32
2-9/16
2-1/16
032984
209
1-3/4
032984
P2B-LTB10-112
4.8
1-9/16
7-7/16
2
5-1/2
6-3/16
1/2
29/32
11/16
4-7/32
2-9/16
2-1/16
032985
210
1-15/16
032985
P2B-LTB10-115
6.0
1-5/8
8-1/8
2-1/4
6
6-11/16
5/8
1-1/32
11/16
4-15/32
2-13/16
2-3/16
032986
210
2
032986
P2B-LTB10-200
5.8
1-5/8
8-1/8
2-1/4
6
6-11/16
5/8
1-1/32
11/16
4-15/32
2-13/16
2-3/16
032987
211
2-3/16
032987
P2B-LTB10-203
6.5
1-3/4
8-7/8
2-5/16
6-3/8
7-7/16
5/8
1-7/32
13/16
4-29/32
3-1/8
2-7/16
032989
212
2-7/16
032989
P2B-LTB10-207
8.1
1-13/16
9-1/2
2-3/8
6-7/8
7-15/16
5/8
1-7/32
13/16
5-11/32
3-1/2
2-11/16
032990
212
2-1/2
032990
P2B-LTB10-208
7.8
1-13/16
9-1/2
2-3/8
6-7/8
7-15/16
5/8
1-7/32
13/16
5-11/32
3-1/2
2-11/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表