Sleeve Bearings - SOLIDLUBE 3/4 thru 3 LT1000 Wide Slot Take-Up Bearings - SOLIDLUBE
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/take_up_bearings/wstu_lt10_bodi_asmtab.prj},{NB=033918},{SERIES=207},{BOD=2.82800},{SS=1-7/16},{SS1=1.43750},{PN=033918},{DESCRIPTION=WSTU-LT10-107},{WEIGHT=3.8},{A=1-5/16},{A1=1.31250},{B=4-7/8},{B1=4.87500},{C=17/32},{C1=0.53125},{D=2-1/2},{D1=2.50000},{E=3-1/16},{E1=3.06250},{F=7/8},{F1=0.87500},{G=1/2},{G1=0.50000},{H=5/8},{H1=0.62500},{J=2-1/2},{J1=2.50000},{K=1-7/16},{K1=1.43750},{L=2-1/8},{L1=2.12500},{M=3-1/2},{M1=3.50000},{N=4-1/8},{N1=4.12500},{T=1-5/8},{T1=1.62500},{PPATH=wstu_lt10_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
T
[Inch]
033910
204
3/4
033910
WSTU-LT10-012
2.4
1
3-11/16
17/32
2
2-3/8
3/4
3/8
5/8
2
1-1/4
1-3/8
3
3-5/8
1-3/8
033911
205
7/8
033911
WSTU-LT10-014
2.6
1-1/16
3-13/16
17/32
2
2-7/16
13/16
3/8
5/8
2
1-5/16
1-9/16
3
3-5/8
1-3/8
033912
205
15/16
033912
WSTU-LT10-015
2.5
1-1/16
3-13/16
17/32
2
2-7/16
13/16
3/8
5/8
2
1-5/16
1-9/16
3
3-5/8
1-3/8
033913
205
1
033913
WSTU-LT10-100
2.4
1-1/16
3-13/16
17/32
2
2-7/16
13/16
3/8
5/8
2
1-5/16
1-9/16
3
3-5/8
1-3/8
033914
206
1-1/8
033914
WSTU-LT10-102
3.2
1-3/16
4-3/8
17/32
2-1/4
2-3/4
7/8
3/8
5/8
2-3/16
1-7/16
1-13/16
3-1/2
4-1/8
1-5/8
033915
206
1-3/16
033915
WSTU-LT10-103
3.1
1-3/16
4-3/8
17/32
2-1/4
2-3/4
7/8
3/8
5/8
2-3/16
1-7/16
1-13/16
3-1/2
4-1/8
1-5/8
033916
207
1-1/4
033916
WSTU-LT10-104
4.2
1-5/16
4-7/8
17/32
2-1/2
3-1/16
7/8
1/2
5/8
2-1/2
1-7/16
2-1/8
3-1/2
4-1/8
1-5/8
033917
207
1-3/8
033917
WSTU-LT10-106
3.9
1-5/16
4-7/8
17/32
2-1/2
3-1/16
7/8
1/2
5/8
2-1/2
1-7/16
2-1/8
3-1/2
4-1/8
1-5/8
033918
207
1-7/16
033918
WSTU-LT10-107
3.8
1-5/16
4-7/8
17/32
2-1/2
3-1/16
7/8
1/2
5/8
2-1/2
1-7/16
2-1/8
3-1/2
4-1/8
1-5/8
033919
207
1-1/2
033919
WSTU-LT10-108
3.7
1-5/16
4-7/8
17/32
2-1/2
3-1/16
7/8
1/2
5/8
2-1/2
1-7/16
2-1/8
3-1/2
4-1/8
1-5/8
033920
209
1-11/16
033920
WSTU-LT10-111
6.1
1-9/16
5-5/8
11/16
3-1/4
3-7/16
1-1/8
5/8
3/4
3-1/4
1-15/16
2-9/16
4
4-3/4
1-15/16
033921
209
1-3/4
033921
WSTU-LT10-112
6.0
1-9/16
5-5/8
11/16
3-1/4
3-7/16
1-1/8
5/8
3/4
3-1/4
1-15/16
2-9/16
4
4-3/4
1-15/16
033922
210
1-15/16
033922
WSTU-LT10-115
6.7
1-5/8
5-13/16
11/16
3-3/8
3-9/16
1-1/8
5/8
3/4
3-1/4
1-15/16
2-13/16
4
4-3/4
1-15/16
033923
210
2
033923
WSTU-LT10-200
6.5
1-5/8
5-13/16
11/16
3-3/8
3-9/16
1-1/8
5/8
3/4
3-1/4
1-15/16
2-13/16
4
4-3/4
1-15/16
033924
211
2-3/16
033924
WSTU-LT10-203
9.8
1-3/4
6-11/16
1-1/16
3-3/4
4-3/16
1-3/8
3/4
1
4
2-1/2
3-1/8
5-1/8
5-7/8
2-1/2
033925
212
2-7/16
033925
WSTU-LT10-207
10.1
1-13/16
7-1/2
1-1/16
4
4-11/16
1-3/8
3/4
1-1/4
4
2-1/2
3-1/2
5-1/8
5-7/8
2-1/2
033926
212
2-1/2
033926
WSTU-LT10-208
9.8
1-13/16
7-1/2
1-1/16
4
4-11/16
1-3/8
3/4
1-1/4
4
2-1/2
3-1/2
5-1/8
5-7/8
2-1/2
033927
215
2-15/16
033927
WSTU-LT10-215
13.0
2-23/32
9-1/8
1-1/16
4-3/4
5-1/2
1-9/16
13/16
1-1/4
4-3/8
2-3/4
3-15/16
5-15/16
6-11/16
2-3/4
033928
215
3
033928
WSTU-LT10-300
12.5
2-23/32
9-1/8
1-1/16
4-3/4
5-1/2
1-9/16
13/16
1-1/4
4-3/8
2-3/4
3-15/16
5-15/16
6-11/16
2-3/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Wide Slot Take Up Ball Bearing - Take-Up Frames
Baldor Reliance
09.11.2021
C Springs - Crest-to-Crest Springs
Smalley
29.02.2024
KFPBT__, GKFPBT__, SKFPBT__, CKFPBT__, MKFPBT__, MGKFPBT__, MCKFPBT__ - Loc...
Misumi
29.05.2023
Grip Tight Narrow Slot Take Up Inch Bore - GT Normal Duty Narrow Slot Take-...
Baldor Reliance
09.11.2021
BL-20-BushingRetainer - Bushing Retainer
D-M-E
24.05.2024
NEFS8-4040, NEFSB8-4040, NEFSY8-4040, EFS8-4040, EFSB8-4040, HFS8-4040, HFS...
Misumi
28.06.2024
MPFZ - Oil Free Bushings Copper Alloy Brim Type
Misumi
10.08.2021
SZV, SZU, SZG - Stainless Steel Deep Groove Bearings
Misumi
03.06.2021
CLBGHN, CLBGHNU, CLBGN, CLBGNU, GCLBGN, PCLBGHN, PCLBGHNU, PCLBGN, PCLBGNU,...
Misumi
21.04.2022
Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LT1000 Wide Slot Take-Up Bearing...
Baldor Reliance
09.11.2021
Grip Tight Wide Slot Take Up Metric Bore - GT Wide Slot Take-Up Bearings -(...
Baldor Reliance
09.11.2021
Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LT700 Wide Slot Take-Up Bearings...
Baldor Reliance
09.11.2021
CHM63-MOT - Asynchronous AC motor-gearbox 0.37 to 1.5kW, Torque >165Nm - Si...
HPC
17.02.2022
Sleeve Bearings - SOLIDLUBE 3/4 thru 3 LT1000 Inserts - SOLIDLUBE
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表