Sleeve Bearings - SOLIDLUBE 20mm thru 50mm LT1000 2 - Bolt Flange Bearing - SOLIDLUBE
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
2 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/2_bolt_flanges/f2b_lt10_metric_asmtab.prj},{NB=034268},{SERIES=206},{BOD=61.82500},{SS=30},{PN=034268},{DESCRIPTION=F2B-LT10-30M},{WEIGHT=.95},{A=28.2},{B=141.3},{C=31.0},{D=116.7},{F=10.0},{F1=10},{H=12.7},{J=4.0},{L=46.0},{M=79.4},{N=39.7},{PPATH=f2b_lt10_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
034266
204
20
034266
F2B-LT10-20M
.54
23.0
122.2
28.6
89.7
10.0
12.7
4.0
34.9
60.3
38.1
034267
205
25
034267
F2B-LT10-25M
.68
25.0
123.8
28.2
98.8
10.0
12.7
4.0
39.7
69.9
36.5
034268
206
30
034268
F2B-LT10-30M
.95
28.2
141.3
31.0
116.7
10.0
12.7
4.0
46.0
79.4
39.7
034269
207
35
034269
F2B-LT10-35M
1.50
31.0
155.6
34.9
130.2
12.0
14.3
4.0
54.0
95.3
46.8
034270
209
40
034270
F2B-LT10-40M
2.22
34.1
179.4
40.5
148.4
12.0
15.9
4.8
65.1
111.1
48.4
034271
209
45
034271
F2B-LT10-45M
2.13
34.1
179.4
40.5
148.4
12.0
15.9
4.8
65.1
111.1
48.4
034272
210
50
034272
F2B-LT10-50M
2.36
35.7
188.9
42.1
157.2
12.0
15.9
4.8
71.4
108.7
51.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表