目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SL3 - selfdrilling side lapping fastener, bimetallic
SFS
Roofing & Cladding
Produktbezogen Index
SL3
Powered by
CAD模型選擇
{sfs_intec/bu_rc/produktbezogen/sl3/sl3.prj},{NB=SFS SL3-H15-6,3X24},{CNSORDERNO=SL3-H15-6,3X24},{MATNR=934459},{TYP=SL3},{KOPF=H15},{DS=-},{TEXT1=overlap fastener, self-drilling},{TEXT2=fastener: carbon steel},{TEXT3=-},{TEXT4=-},{KL=2 - 3.50mm},{VD=3.5mm},{MAT=Carbon steel},{L=24},{D1=15.0},{D2=6.3},{D3=4.7},{D4=3.60},{D5=14},{DW=-},{SW=8.0},{H=4.3},{VERS=3.000},{VERS2=4},{GW=6.500},{L1=3.500},{L2=11.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Description
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
KOPF
Head shape
ⁿ/ₐ
DS
Washer variant
ⁿ/ₐ
TEXT1
Text Line 1 (Product)
ⁿ/ₐ
TEXT2
Text Line 2 (Product)
ⁿ/ₐ
TEXT3
Text Line 3 (Product)
ⁿ/ₐ
TEXT4
Text Line 4 (Product)
ⁿ/ₐ
KL
Clamping range
ⁿ/ₐ
VD
Drilling capacity
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Length
[mm]
D1
Head diameter
[mm]
D2
Diameter
[mm]
DW
ⁿ/ₐ
SW
[mm]
GW
Mass
[g]
SFS SL3/2-5-S-SV16-6X27-A...
SL3/2-5-S-SV16-6X27-A4
SL3
Hex head
SV16
selfdrilling side lapping...
fastener: austenitic stai...
drill point: carbon steel
special clamping washer: ...
2-5mm
3 X 1.25mm
A4
27
10.5
6.0
Ø 16/ SW 13
7.8
7.206
SFS SL3-H15-6,3X24 selfdr...
SL3-H15-6,3X24
SL3
H15
-
selfdrilling side lapping...
fastener: carbon steel
-
-
2 - 3.50mm
3.5mm
Carbon steel
24
15.0
6.3
-
8.0
6.500
SFS SL3-H15-6,3X32 selfdr...
SL3-H15-6,3X32
SL3
H15
-
selfdrilling side lapping...
fastener: carbon steel
-
-
2 - 3.60mm
3.5mm
Carbon steel
32
15.0
6.3
-
8.0
7.660
SFS SL3-S-S16-6X27-A2 Ove...
SL3-S-S16-6X27-A2
SL3
Hex head
S16
Overlap fastener, self-dr...
fastener: austenitic stai...
drill point: carbon steel
sealing washer: austeniti...
1.9 - 4.8mm
4mm
A2
27
11.0
6.0
S16
8.0
6.240
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表