SL-FNMTS, SH-FNMTS, SHD-FNMTS - Precision Cleaning Knuckle Joints - Male Thread Specified Type - Concave Type
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_fnmts.prj},{NB=SL-FNMTS6-1.0-D4-B4-U10},{CO=DE},{MP=6-1.0},{D=4},{D1=4,5,6},{B=4},{B1=[4:6/1]},{U=10},{U1=[10:30/5]},{F=16},{F1=16},{F2=[13:22/1]},{T=12},{G=4},{R=0.8},{M=6},{P=1.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
型号
ⁿ/ₐ
MP
M 螺距
ⁿ/ₐ
F
[mm]
A
[mm]
L
[mm]
T
[mm]
G
[mm]
R
[mm]
SL-FNMTS3-0.5-D3-B3-U10
SL-FNMTS3-0.5-D3-B3-U10
3-0.5
9
25
20
10
3
0.8
SL-FNMTS4-0.7-D3-B3-U10
SL-FNMTS4-0.7-D3-B3-U10
4-0.7
12
25
20
10
4
0.8
SL-FNMTS5-0.8-D4-B4-U10
SL-FNMTS5-0.8-D4-B4-U10
5-0.8
14
26
20
12
4
0.8
SL-FNMTS6-1.0-D4-B4-U10
SL-FNMTS6-1.0-D4-B4-U10
6-1.0
16
26
20
12
4
0.8
SL-FNMTS8-1.25-D5-B5-U15
SL-FNMTS8-1.25-D5-B5-U15
8-1.25
20
38
30
16
4
0.8
SL-FNMTS10-1.5-D6-B6-U15
SL-FNMTS10-1.5-D6-B6-U15
10-1.5
25
40
30
20
5
0.8
SL-FNMTS16-2.0-D12-B12-U2...
SL-FNMTS16-2.0-D12-B12-U2...
16-2.0
39
56
40
32
7
1.6
SL-FNMTS20-2.5-D12-B12-U2...
SL-FNMTS20-2.5-D12-B12-U2...
20-2.5
49
59
40
38
9
1.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表