SKF-7110 - Ball Transfers - Hevi-Load
Essentra Components
Material Handling
Rollers & Bumpers
Ball Transfers
Ball Transfers - Hevi-Load
Powered by
CAD模型選擇
{essentra/l1_q00000000/l2_q03000000/l3_q03010000/p140420/skf-7110.prj},{NB=SKF-7127},{PN=SKF-7127},{AMERSID=1080503},{APACID=-},{EMEAID=-},{STYLE=B},{BALLDIA=1.00},{Y=2.85},{W=1.68},{D=1.75},{L=0.95},{E=1/2-20},{LC=300},{E1=0.5000},{PITCH=0.05000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
BALLDIA
Ball Diameter
[Inch]
Y
Y Overall Height
[Inch]
W
W Body Height
[Inch]
D
D Body Diameter
[Inch]
L
L Flange Thickness
[Inch]
E
E Hole Diameter
ⁿ/ₐ
LC
Load Capacity
ⁿ/ₐ
SKF-7110
SKF-7110
1080499
-
-
B
0.50
1.41
0.63
0.81
0.64
5/16-24
75
SKF-7127
SKF-7127
1080503
-
-
B
1.00
2.85
1.68
1.75
0.95
1/2-20
300
SKF-7131
SKF-7131
1080504
-
-
B
1.00
3.03
1.78
2.00
1.00
1/2-20
700
SKF-7154
SKF-7154
1080506
-
-
B
1.50
4.50
2.38
2.38
1.60
3/4-18
2204
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表