目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaVasant Single - Parapet outlet
Sita
Parapet roof outlets
SitaVasant
Powered by
CAD模型選擇
{sita/a/sita_vasant/sita_vasant_single_asmtab.prj},{NB=Sita 500300 (300,)},{SA810ID03=500300},{D=174},{TID=221},{TBMAX=80},{TBMIN=-20},{VERS=1},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_vasant_single.png},{ARTNR1=500300},{DESC=SitaVasant Single, Bitumen-Manschette},{DA=Warmdach},{ZAB=Balkon, Terrasse, Loggia},{EA=Freispiegel},{SA=nein},{GDF=ja},{AG=ja},{UDF=ja},{FG=nein},{ILR=nein},{LFEW=nein},{SRWR=waagerecht},{BSO=nein},{NBB=nein},{SF=nein},{MANS=ja},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{NNEW=nein},{MAT=Polyurethan},{BLK=H 1,5 - max. 150 kg / 1,5 kN},{BK=Euroklasse E / B2 normal entflammbar},{INFO=Link},{PPATH=assemblies/sita_vasant_asmtpl.prj},{LOGLEVEL=300},{ZUB=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DA
Kind of roof
ⁿ/ₐ
ZAB
Additional application areas
ⁿ/ₐ
EA
Kind of drainage
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzle cross section
ⁿ/ₐ
D
Opening/Core borehole
[mm]
DAAB
Structure height of drainage
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
TID
Pot inner diameter
[mm]
TBMAX
Temperature resistance, max.
[°]
TBMIN
Temperature resistance, min.
[°]
MAT
Material
ⁿ/ₐ
BLK
Load rating class
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Nozzel gradient
ⁿ/ₐ
SA300ID03
Type of roof outlet
ⁿ/ₐ
SA350ID03
Thermal insulation
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA450ID03
Drain surfaces (basic body)
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA700ID06
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
ⁿ/ₐ
SA700ID07
Potential equalization (ground connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofittable
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SitaVasant Single 500300
500300
SitaVasant Single, Bitume...
Warmdach
Balkon, Terrasse, Loggia
Freispiegel
nein
ja
ja
ja
nein
nein
nein
waagerecht
nein
nein
nein
ja
nein
rund
174
nein
nein
nein
221
80
-20
Polyurethan
H 1,5 - max. 150 kg / 1,5...
Euroklasse E / B2 normal ...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaVasant Single, Bitume...
No
No
No
No
no fire-resistance gradin...
H 1,5
4027563712832
SitaVasant Single 500310
500310
SitaVasant Single, PVC we...
Warmdach
Balkon, Terrasse, Loggia
Freispiegel
nein
ja
ja
ja
nein
nein
nein
waagerecht
nein
nein
nein
ja
nein
rund
174
nein
nein
nein
221
80
-20
Polyurethan
H 1,5 - max. 150 kg / 1,5...
Euroklasse E / B2 normal ...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaVasant Single, PVC we...
No
No
No
No
no fire-resistance gradin...
H 1,5
4027563712849
SitaVasant Single 500320
500320
SitaVasant Single, Wolfin...
Warmdach
Balkon, Terrasse, Loggia
Freispiegel
nein
ja
ja
ja
nein
nein
nein
waagerecht
nein
nein
nein
ja
nein
rund
174
nein
nein
nein
221
80
-20
Polyurethan
H 1,5 - max. 150 kg / 1,5...
Euroklasse E / B2 normal ...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaVasant Single, Wolfin...
No
No
No
No
no fire-resistance gradin...
H 1,5
4027563712856
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表