目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaDrain® Terra Drainage - Rust-free stainless steel
Sita
Drainage
SitaDrain® Terra
Powered by
CAD模型選擇
{sita/d/sita_drain_terra/sita_drain_tera_rostfrei_asmtab.prj},{NB=Sita 25404014(300,110)},{B=400},{L=400},{H=25},{VERS=1},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=2},{PREVIEW=sita_drain_terra_rostfrei.png},{ARTNR1=25404014},{DESC=SitaDrain® Terra mit Bubblerost 400 x 400 mm, Edelstahl rostfrei},{AF=Bubblerost},{MAT=Edelstahl rostfrei},{BLK=K 3 - max. 300 kg / 3,0 kN},{BK=Euroklasse A1 / A1 nicht brennbar},{PPATH=assemblies/sita_drain_terra_asmtpl.prj},{SA810ID03=25404014},{ZAB=Balkon, Terrasse, Loggia},{SA=nein},{GDF=ja},{AG=nein},{UDF=nein},{FG=nein},{ILR=nein},{BSO=nein},{NBB=ja},{DAAB=ja},{RB=ja},{NNEW=nein},{INFO=Link},{SA010ID01=010},{SA010ID02=38},{LOGLEVEL=300},{HE=110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
AF
Model
ⁿ/ₐ
B
Width
[mm]
L
Length
[mm]
H
Height
[mm]
MAT
Material
ⁿ/ₐ
BLK
Load rating class
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
ZAB
Additional application areas
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
TBMIN
Temperature resistance, min.
[°C]
SA100ID04
Design of roof drains
ⁿ/ₐ
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA300ID03
Type of roof outlet
ⁿ/ₐ
SA350ID03
Thermal insulation
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA700ID06
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
ⁿ/ₐ
SA700ID07
Potential equalization (ground connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID15
Connection to GLT, GA
ⁿ/ₐ
SA700ID16
Fire resistance class retrofittable
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SitaDrain Terra Drainage ...
25404014
SitaDrain® Terra bubble g...
bubble design grating
400
400
25
Rust-free stainless steel
K 3 - max. 300 kg / 3,0 k...
Euroclass A1 /A1 non-flam...
Balcony, terrace, loggia
no
yes
no
no
no
no
no
yes
yes
yes
no
-20
Dachabläufe und Bodenablä...
SitaDrain® Terra
Conventional drainage
Centered drain
without thermal insulatio...
without heating
other product-specific mo...
without sealing
without drain trap
SitaDrain® Terra bubble g...
no
no
no
no
no
no fire-resistance gradin...
K 3
4027563049761
SitaDrain Terra Drainage ...
25404013
SitaDrain® Terra elliptic...
elliptical design grating
400
400
25
Rust-free stainless steel
K 3 - max. 300 kg / 3,0 k...
Euroclass A1 /A1 non-flam...
Balcony, terrace, loggia
no
yes
no
no
no
no
no
yes
yes
yes
no
-20
Dachabläufe und Bodenablä...
SitaDrain® Terra
Conventional drainage
Centered drain
without thermal insulatio...
without heating
other product-specific mo...
without sealing
without drain trap
SitaDrain® Terra elliptic...
no
no
no
no
no
no fire-resistance gradin...
K 3
4027563049754
SitaDrain Terra Drainage ...
254040
SitaDrain® Terra grating ...
grating
400
400
25
Rust-free stainless steel
K 3 - max. 300 kg / 3,0 k...
Euroclass A1 /A1 non-flam...
Balcony, terrace, loggia
no
yes
no
no
no
no
no
yes
yes
yes
no
-20
Dachabläufe und Bodenablä...
SitaDrain® Terra
Conventional drainage
Centered drain
without thermal insulatio...
without heating
other product-specific mo...
without sealing
without drain trap
SitaDrain® Terra grating ...
no
no
no
no
no
no fire-resistance gradin...
K 3
4027563013212
SitaDrain Terra Drainage ...
25404011
SitaDrain® Terra circular...
circular design grating
400
400
25
Rust-free stainless steel
K 3 - max. 300 kg / 3,0 k...
Euroclass A1 /A1 non-flam...
Balcony, terrace, loggia
no
yes
no
no
no
no
no
yes
yes
yes
no
-20
Dachabläufe und Bodenablä...
SitaDrain® Terra
Conventional drainage
Centered drain
without thermal insulatio...
without heating
other product-specific mo...
without sealing
without drain trap
SitaDrain® Terra circular...
no
no
no
no
no
no fire-resistance gradin...
K 3
4027563049730
SitaDrain Terra Drainage ...
25404015
SitaDrain® Terra Laengsst...
longitudinal bar grating
400
400
25
Rust-free stainless steel
K 3 - max. 300 kg / 3,0 k...
Euroclass A1 /A1 non-flam...
Balcony, terrace, loggia
no
yes
no
no
no
no
no
yes
yes
yes
no
-20
Dachabläufe und Bodenablä...
SitaDrain® Terra
Conventional drainage
Centered drain
without thermal insulatio...
without heating
other product-specific mo...
without sealing
without drain trap
SitaDrain® Terra Laengsst...
no
no
no
no
no
no fire-resistance gradin...
K 3
4027563049778
SitaDrain Terra Drainage ...
25404012
SitaDrain® Terra square g...
square design grating
400
400
25
Rust-free stainless steel
K 3 - max. 300 kg / 3,0 k...
Euroclass A1 /A1 non-flam...
Balcony, terrace, loggia
no
yes
no
no
no
no
no
yes
yes
yes
no
-20
Dachabläufe und Bodenablä...
SitaDrain® Terra
Conventional drainage
Centered drain
without thermal insulatio...
without heating
other product-specific mo...
without sealing
without drain trap
SitaDrain® Terra square g...
no
no
no
no
no
no fire-resistance gradin...
K 3
4027563049747
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表