Single Phase, TEFC, Foot Mounted
Baldor Reliance
Baldor Small And Medium AC Motors
Single Phase Motors
Powered by
CAD模型選擇
{baldor/small_and_med_ac/single_phase_motors/el3514t_asmtab.prj},{NB=L3507A},{HP=3/4},{RPM=1800},{NEMA=56},{CN=L3507A},{LP=503},{MS=K},{C=12.47},{CDIM=12.47},{WT=34},{FLE=74},{V=115/230},{FLA=4.1},{NOTES=30,65},{TH=Y},{PPATH=sp_tefc_fm/../../../reliance/small_and_medium_ac_motors_ds/34lyg426/34lyg426_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
HP
Hp
ⁿ/ₐ
RPM
[r/min]
NEMA
NEMA Frame
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
C
Overall Length
[Inch]
CDIM
C Dim.
[Inch]
WT
Aprx. Wt.
[lb]
FLE
Full Load Efficiency
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
FLA
Full Load Amps
ⁿ/ₐ
EL3514T
1 1/2
1800
145T
EL3514T
15.55
15.55
57
84
115/230
6.3
L3500
1/4
1200
56
L3500
12.25
12.25
27
47
115/230
3
L3501
1/3
1800
56
L3501
11.35
11.35
22
60
115/230
3
L3501M
1/3
1800
56
L3501M
11.35
11.35
22
60
115/230
3
L3502
1/3
1200
56
L3502
11.97
11.97
29
54
115/230
3.7
L3503
1/2
3600
56
L3503
11.35
11.35
22
66
115/230
3.5
L3504
1/2
1800
56
L3504
11.97
11.97
27
68
115/230
3.7
L3504A
1/2
1800
56
L3504A
11.97
11.97
27
68
115/230
3.7
L3505
1/2
1200
56H
L3505
12.93
12.93
39
59
115/230
4
L3506
3/4
3600
56
L3506
11.97
11.97
29
66
115/230
4.8
L3507
3/4
1800
56
L3507
12.47
12.47
34
72
115/230
4.2
L3507A
3/4
1800
56
L3507A
12.47
12.47
34
74
115/230
4.1
L3507M
3/4
1800
56
L3507M
12.47
12.47
34
74
115/230
4.1
L3508T
3/4
1200
143T
L3508T
13.30
13.30
41
68
115/230
5
L3509
1
3600
56H
L3509
12.93
12.93
37
68
115/230
5.9
L3509M
1
3600
56H
L3509M
12.93
12.93
40
66
115/230
6
L3510
1
1800
56H
L3510
12.93
12.93
40
67
115/230
6.4
L3510A
1
1800
56H
L3510A
12.93
12.93
37
67
115/230
6.5
L3513
1 1/2
3600
56H
L3513
12.93
12.93
41
70
115/230
8
L3513M
1 1/2
3600
56H
L3513M
12.93
12.93
45
70
115/230
7.5
L3514T
1 1/2
1800
145T
L3514T
13.30
14.18
48
75.5
115/230
8
L3515
2
3600
56H
L3515
13.81
13.81
54
74
115/230
11.5
L3515M
2
3600
56H
L3515M
13.81
13.81
51
74
115/230
11.5
L3516T
2
1800
145T
L3516T
14.18
14.19
48
78
115/230
8.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表