您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
QA認證資訊
目錄: LM Systems
Created: 10.04.2024
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
LM Systems
Simple-nut offset preloaded type BIF-V
LM Systems
进给丝杠
滚珠丝杠
滚珠丝杠
标准导程精密滚珠丝杠
Powered by
CAD模型選擇
{linmotion/fed_screw/ball_screw/ball_screw/standard_lead_prec_gbs/simple_nut_bif_v_asmtab.prj},{NB=BIF3212V-7RRG0+166LC0_000},{IDNR=0},{TP=BIF series},{MN=BIF3212V-7},{MN2=BIF 3212-7},{LEAD=10},{QZ=},{TS=RR},{ST=0.0},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{EL=3050.000},{L=146.000},{D=32},{C0=1600.000},{C1=1800.000},{C2=2200.000},{C3=2500.000},{C5=2800.000},{C7=3200.000},{E=64.000},{E1=53.000},{F=25.000},{F1=25.000},{N=9.000},{H=13.000},{E2=19.000},{E3=16.000},{A=C0},{PN=0.000},{SEM=0},{Q=31.000},{PPATH=simple_nut_bif_v_asmtpl.prj},{RD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
公称型号
ⁿ/ₐ
NOTE1
注1
ⁿ/ₐ
OL
丝杠轴全长 (注1
[mm]
NOTE2
注2
ⁿ/ₐ
BIF1604V-5RRG0+63LC0
BIF1604V-5
Overall thread lenght is ...
63.000
-
BIF1605V-5RRG0+66LC0
BIF1605V-5
Overall thread lenght is ...
66.000
-
BIF2004V-10RRG0+83LC0
BIF2004V-10
Overall thread lenght is ...
83.000
-
BIF2004V-5RRG0+59LC0
BIF2004V-5
Overall thread lenght is ...
59.000
-
BIF2005V-10RRG0+96LC0
BIF2005V-10
Overall thread lenght is ...
96.000
-
BIF2005V-5RRG0+66LC0
BIF2005V-5
Overall thread lenght is ...
66.000
-
BIF2010V-5RRG0+110LC0
BIF2010V-5
在行程两端部加上+10mm的丝杠轴全长
110.000
-
BIF2504V-10RRG0+82LC0
BIF2504V-10
Overall thread lenght is ...
82.000
-
BIF2504V-5RRG0+58LC0
BIF2504V-5
Overall thread lenght is ...
58.000
-
BIF2505V-10RRG0+95LC0
BIF2505V-10
Overall thread lenght is ...
95.000
-
BIF2505V-5RRG0+65LC0
BIF2505V-5
Overall thread lenght is ...
65.000
-
BIF2506V-10RRG0+110LC0
BIF2506V-10
Overall thread lenght is ...
110.000
-
BIF2506V-5RRG0+74LC0
BIF2506V-5
Overall thread lenght is ...
74.000
-
BIF2508V-10RRG0+146LC0
BIF2508V-10
Overall thread lenght is ...
146.000
-
BIF2508V-5RRG0+98LC0
BIF2508V-5
Overall thread lenght is ...
98.000
-
BIF2508V-7RRG0+114LC0
BIF2508V-7
Overall thread lenght is ...
114.000
-
BIF2510V-5RRG0+120LC0
BIF2510V-5
在行程两端部加上+10mm的丝杠轴全长
120.000
-
BIF2805V-10RRG0+99LC0
BIF2805V-10
Overall thread lenght is ...
99.000
-
BIF2805V-5RRG0+69LC0
BIF2805V-5
Overall thread lenght is ...
69.000
-
BIF2806V-10RRG0+116LC0
BIF2806V-10
Overall thread lenght is ...
116.000
-
BIF2806V-5RRG0+80LC0
BIF2806V-5
Overall thread lenght is ...
80.000
-
BIF2810V-3RRG0+108LC0
BIF2810V-3
在行程两端部加上+10mm的丝杠轴全长
108.000
-
BIF3205V-10RRG0+96LC0
BIF3205V-10
Overall thread lenght is ...
96.000
-
BIF3205V-5RRG0+66LC0
BIF3205V-5
Overall thread lenght is ...
66.000
-
BIF3206V-10RRG0+111LC0
BIF3206V-10
Overall thread lenght is ...
111.000
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表