您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Shoulder Bushings (Large) - 2",2 1/2 and 3" I.D. (case hardened .030 to .040 deep)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
GENERAL MOLD COMPONENTS
LEADER PIN BUSHINGS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/mold_base_assembly_components/leader_pin_bushings/shoulder_bushings_1.prj},{NB=5952},{CN=5952},{NID=2 1/2},{NID1=2.500},{G=2.5005},{H=3.2505},{D=3.427},{K=3/16},{K1=0.1875},{L=1 7/8},{L1=1.875},{TYP=1.000},{UN1=0.0813},{UN2=0.0117}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
NID
Nominal I.D.
[Inch]
G
Diameter
[Inch]
H
Diameter
[Inch]
D
Diameter
[Inch]
K
Length
[Inch]
L
Length
[Inch]
5901
5901
2"
2.0005
2.5005
2.677
3/16
1 3/8
5902
5902
2"
2.0005
2.5005
2.677
3/16
1 7/8
5903
5903
2"
2.0005
2.5005
2.677
3/16
2 3/8
5904
5904
2"
2.0005
2.5005
2.677
3/16
2 7/8
5905
5905
2"
2.0005
2.5005
2.677
3/16
3 3/8
5906
5906
2"
2.0005
2.5005
2.677
3/16
3 7/8
5907
5907
2"
2.0005
2.5005
2.677
3/16
4 3/8
5908
5908
2"
2.0005
2.5005
2.677
3/16
4 7/8
5910
5910
2"
2.0005
2.5005
2.677
3/16
5 7/8
5951
5951
2 1/2
2.5005
3.2505
3.427
3/16
1 3/8
5952
5952
2 1/2
2.5005
3.2505
3.427
3/16
1 7/8
5953
5953
2 1/2
2.5005
3.2505
3.427
3/16
2 3/8
5954
5954
2 1/2
2.5005
3.2505
3.427
3/16
2 7/8
5955
5955
2 1/2
2.5005
3.2505
3.427
3/16
3 3/8
5956
5956
2 1/2
2.5005
3.2505
3.427
3/16
3 7/8
5957
5957
2 1/2
2.5005
3.2505
3.427
3/16
4 3/8
5958
5958
2 1/2
2.5005
3.2505
3.427
3/16
4 7/8
5960
5960
2 1/2
2.5005
3.2505
3.427
3/16
5 7/8
5976
5976
3"
3.0005
3.7505
3.990
1/2
3 7/8
5978
5978
3"
3.0005
3.7505
3.990
1/2
4 7/8
5980
5980
3"
3.0005
3.7505
3.990
1/2
5 7/8
5984
5984
3"
3.0005
3.7505
3.990
1/2
7 7/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表