Shock Absorber - Shock Absorber
ASCO Numatics
In Motion
Accessories
Rodless Cylinders
MCR Series
Powered by
CAD模型選擇
{numatics/in_motion/accessories/rodless_cylinders/mcr/shock_absorber_asmtab.prj},{NB=SNALD150MH21111mcr},{PN=SNALD150MH2},{T=1},{O=1},{SP=1},{A=3.430},{B=0.470},{B1=0.160},{C=2.400},{FM=0.670},{FU=0.880},{GM=0.200},{GU=0.310},{M=M14x1.5},{MKDM1=0.551},{MKDM2=0.487},{U=UNF 9/16\" - 18},{UNF1=0.5625},{UNF2=0.5106},{D2=0.190},{D4=0.470},{D5=0.470},{A1=0.270},{SP1= '1', 'Soft Pad', '2', 'No Soft Pad'},{AO=1.602},{AH=0.787},{AH1=0.987},{JN=1},{X1=0.570},{X2=0.390},{EN=3},{PPATH=shock_absorber_asmtpl.prj},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
M
Metric
ⁿ/ₐ
U
UNF
ⁿ/ₐ
SNALD25M1111mcr
SNALD25M
M10x1.0
UNEF 3/8" - 32
SNALD75M1111mcr
SNALD75M
M12x1.0
UNF 1/2" - 20
SNALD150MH21111mcr
SNALD150MH2
M14x1.5
UNF 9/16" - 18
SNALD225MH21111mcr
SNALD225MH2
M20x1.5
UNF 3/4" - 16
SNALD450MH21111mcr
SNALD450MH2
M20x1.5
UNF 3/4" - 16
SNALD600MH21111mcr
SNALD600MH2
M25x1.5
UNF 1" - 12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表