您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Shelves
igus
E-Ketten®
System E4/4 Energy Tubes
Series R7728
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_4_e_rohre/serie_r7728/einzeteile/zwischenboden_e4_4_e_series_2828.prj},{NB=387.62},{ARTNR=387.62},{INFO=INFO},{BEZ=Zwischenboden},{X=62},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
X
Width
[mm]
387.18
387.18
Shelves
18
387.23
387.23
Shelves
23
387.25
387.25
Shelves
25
387.28
387.28
Shelves
28
387.33
387.33
Shelves
33
387.43
387.43
Shelves
43
387.50
387.50
Shelves
50
387.54
387.54
Shelves
54
387.62
387.62
Shelves
62
387.75
387.75
Shelves
75
387.87
387.87
Shelves
87
387.100
387.100
Shelves
100
387.108
387.108
Shelves
108
387.125
387.125
Shelves
125
387.150
387.150
Shelves
150
387.175
387.175
Shelves
175
387.200
387.200
Shelves
200
387.208
387.208
Shelves
208
387.225
387.225
Shelves
225
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表