您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文 (繁體)
中文 (繁體)
SGR6341-NI-B (Washers, Type B) - 華司 (SUS)
TOHATSU伍全企業股份有限公司
彈簧螺絲華司
華司、墊片
圓型
Powered by
CAD模型選擇
{tohatsu/spring_screw_washer/washers_shims/ring-type/sgr6341-ni-b.prj},{NB=SGR6341-NI-6-20-B-MT},{TYPE=SGR6341},{MA=NI},{ST=MT},{ROHS=YES},{D1=6},{D=20},{T=4.0},{D2=12.6},{WED=網站},{URL=https://www.tohatsu.com.tw}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
品號
ⁿ/ₐ
ROHS
綠色檢驗
ⁿ/ₐ
D1
[mm]
D
[mm]
T
[mm]
SGR6341-NI-4-10-B-MT
SGR6341-NI-4-10-B-MT
YES
4
10
2.5
SGR6341-NI-4-13-B-MT
SGR6341-NI-4-13-B-MT
YES
4
13
2.5
SGR6341-NI-5-13-B-MT
SGR6341-NI-5-13-B-MT
YES
5
13
3.0
SGR6341-NI-5-16-B-MT
SGR6341-NI-5-16-B-MT
YES
5
16
3.0
SGR6341-NI-6-15-B-MT
SGR6341-NI-6-15-B-MT
YES
6
15
4.0
SGR6341-NI-6-20-B-MT
SGR6341-NI-6-20-B-MT
YES
6
20
4.0
SGR6341-NI-8-20-B-MT
SGR6341-NI-8-20-B-MT
YES
8
20
5.0
SGR6341-NI-8-26-B-MT
SGR6341-NI-8-26-B-MT
YES
8
26
5.0
SGR6341-NI-10-25-B-MT
SGR6341-NI-10-25-B-MT
YES
10
25
6.5
SGR6341-NI-10-32-B-MT
SGR6341-NI-10-32-B-MT
YES
10
32
6.5
SGR6341-NI-12-30-B-MT
SGR6341-NI-12-30-B-MT
YES
12
30
7.5
SGR6341-NI-12-40-B-MT
SGR6341-NI-12-40-B-MT
YES
12
40
7.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
01000259000 - Washer, shape B
SToxxparts
31.05.2022
GN 6341 B - Washers, Type B with bore for countersunk screw
Berger Tools
02.05.2023
GB/T6173-2000 - Hexagon thin nust(chamfered) with fine pitch thread
Chinese Manufacturers
26.06.2017
N44. Mounting plate with countersunk bolt - Guide elements
Tecnorm
08.08.2016
07212 - Hexagon nuts thin DIN 439
norelem
28.06.2024
BN 124 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, zinc plated blu...
Bossard Catalog
31.10.2023
07210 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
norelem
28.06.2024
EH 23100. - Drive Blocks, DIN 2079 for spindle heads no. 60, form B
Halder
22.12.2022
DIN 439 B - Hexagon thin nuts, form B
Chinese Manufacturers
27.05.2014
BN 630 - Hex jam nuts ~0,5d (DIN 439 B; ~ISO 4035), A2, stainless steel A2
Bossard Catalog
26.01.2023
SGR6342 - 華司 (鋼)
TOHATSU伍全企業股份有限公司
09.05.2023
GN 6344 - Washer rings with axial ball bearing, Housing plastic
JW Winco
25.06.2024
PC5 - Washer - #4 to 3/8" Screw Size - 303 Stainless Steel Machined
WMBerg
06.06.2023
SGR6341-NI-A (Washers, Type A) - 華司 (SUS)
TOHATSU伍全企業股份有限公司
09.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表