目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SFN. - Filler breathers
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Breather caps
SFN.
Powered by
CAD模型選擇
{elesa/general_catalogue/13/2_breather_caps/sfn/sfn_asmtab.prj},{NB=Filler breathers SFN.30-1/2-C9},{CODE=53911-C9},{DESCRIPTION=SFN.30-1/2-C9},{DIM01=G 1/2},{DIM02=31},{DIM03=29.5},{DIM04=12},{DIM05=9.5},{WEIGHT=12},{NDM=20.960},{ZZ=10.000},{A=15.000},{HH=20.000},{X=2.000},{TYP=1.000},{PPATH=sfn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
h
[mm]
WEIGHT
Weight
[g]
Filler breathers SFN.30-1...
53895
SFN.30-12x1.5
M12x1.5
31
29.5
6
9.5
10
Filler breathers SFN.30-1...
53895-C9
SFN.30-12x1.5-C9
M12x1.5
31
29.5
6
9.5
10
Filler breathers SFN.30-1...
53896
SFN.30-14x1.5
M14x1.5
31
29.5
8
9.5
10
Filler breathers SFN.30-1...
53896-C9
SFN.30-14x1.5-C9
M14x1.5
31
29.5
8
9.5
10
Filler breathers SFN.30-1...
53871
SFN.30-16x1.5
M16x1.5
31
29.5
10
9.0
10
Filler breathers SFN.30-1...
53871-C9
SFN.30-16x1.5-C9
M16x1.5
31
29.5
10
9.0
10
Filler breathers SFN.30-1...
53881
SFN.30-18x1.5
M18x1.5
31
29.5
10
9.0
10
Filler breathers SFN.30-1...
53881-C9
SFN.30-18x1.5-C9
M18x1.5
31
29.5
10
9.0
10
Filler breathers SFN.30-2...
53886
SFN.30-20x1.5
M20x1.5
31
29.5
10
9.0
11
Filler breathers SFN.30-2...
53886-C9
SFN.30-20x1.5-C9
M20x1.5
31
29.5
10
9.0
11
Filler breathers SFN.30-2...
53891
SFN.30-22x1.5
M22x1.5
31
29.5
14
9.0
11
Filler breathers SFN.30-2...
53891-C9
SFN.30-22x1.5-C9
M22x1.5
31
29.5
14
9.0
11
Filler breathers SFN.30-1...
56151
SFN.30-1/4#
G 1/4
31
29.5
8
9.5
10
Filler breathers SFN.30-1...
56151-C9
SFN.30-1/4-C9#
G 1/4
31
29.5
8
9.5
10
Filler breathers SFN.30-3...
53901
SFN.30-3/8
G 3/8
31
29.5
10
9.5
11
Filler breathers SFN.30-3...
53901-C9
SFN.30-3/8-C9
G 3/8
31
29.5
10
9.5
11
Filler breathers SFN.30-1...
53911
SFN.30-1/2
G 1/2
31
29.5
12
9.5
12
Filler breathers SFN.30-1...
53911-C9
SFN.30-1/2-C9
G 1/2
31
29.5
12
9.5
12
Filler breathers SFN.40-3...
56181
SFN.40-3/8#
G 3/8
42
36.5
10
11.5
21
Filler breathers SFN.40-3...
56181-C9
SFN.40-3/8-C9#
G 3/8
42
36.5
10
11.5
21
Filler breathers SFN.40-1...
56201
SFN.40-1/2#
G 1/2
42
36.5
12
11.5
22
Filler breathers SFN.40-1...
56201-C9
SFN.40-1/2-C9#
G 1/2
42
36.5
12
11.5
22
Filler breathers SFN.40-3...
53921
SFN.40-3/4#
G 3/4
42
36.5
18
11.5
24
Filler breathers SFN.40-3...
53921-C9
SFN.40-3/4-C9#
G 3/4
42
36.5
18
11.5
24
Filler breathers SFN.40-1
53931
SFN.40-1
G 1
42
36.5
18
11.5
23
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表