您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Wide Slot Take Up Metric Bore - SC Take-Up Bearings -Wide Slot -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/take_up_bearings/wstu_sc_hm_asmtab.prj},{NB=125915},{SERIES=209},{SS=45},{SS1=45.000000},{PN=125915},{DESCRIPTION=WSTU-SC-45M},{W=2.7},{FS=WS400},{BOD=85.000000},{BW=22.000000},{LF=RE-LUBE},{A=49.3},{A1=49.300},{B=143.0},{B1=143.000},{C=17.48},{C1=17.480},{D=82.6},{D1=82.600},{E=87.4},{E1=87.400},{F=25.4},{F1=25.400000},{G=16.0},{G1=16.000},{H=19.1},{H1=19.100},{J=82.6},{J1=82.600},{K=49.3},{K1=49.300},{L=56.4},{L1=56.400},{M=101.22/101.98},{M1=101.220},{N=120.7},{N1=120.700},{R=19.1},{R1=19.100},{S=30.2},{S1=30.200},{T=49.3},{T1=49.300},{PPATH=wstu_sc_hm_templ.prj},{CAPS=4450},{CAPD=7891}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
FS
Take-Up Frame Size
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
R
[mm]
S
[mm]
T
[mm]
125910
204
20
125910
WSTU-SC-20M
0.9
WS300
RE-LUBE
31.2
93.7
13.49
50.8
60.5
15.9
9.7
16.0
50.8
31.8
28.4
75.82/76.58
92.2
12.7
18.5
35.1
125911
205
25
125911
WSTU-SC-25M
1.0
WS300
RE-LUBE
34.0
96.8
13.49
50.8
62.0
15.9
9.7
16.0
50.8
33.3
33.5
75.82/76.58
92.2
14.2
19.8
35.1
125912
206
30
125912
WSTU-SC-30M
1.3
WS308
RE-LUBE
38.6
111.3
13.49
57.2
69.9
19.1
9.7
16.0
55.6
36.6
39.9
88.39/89.15
104.9
14.7
23.9
41.3
125913
207
35
125913
WSTU-SC-35M
1.6
WS308
RE-LUBE
43.4
123.7
13.49
63.5
77.7
19.1
12.7
16.0
63.5
36.6
46.7
88.39/89.15
104.9
17.0
26.4
41.3
125914
208
40
125914
WSTU-SC-40M
2.8
WS400
RE-LUBE
49.3
144.5
17.48
82.6
88.9
25.4
16.0
19.1
82.6
49.3
52.1
101.22/101.98
114.3
19.1
30.2
49.3
125915
209
45
125915
WSTU-SC-45M
2.7
WS400
RE-LUBE
49.3
143.0
17.48
82.6
87.4
25.4
16.0
19.1
82.6
49.3
56.4
101.22/101.98
120.7
19.1
30.2
49.3
125916
210
50
125916
WSTU-SC-50M
2.9
WS400
RE-LUBE
49.3
147.8
17.48
85.9
90.4
25.4
16.0
19.1
82.6
49.3
61.7
101.22/101.98
120.7
19.1
30.2
49.3
125917
211
55
125917
WSTU-SC-55M
4.5
WS502
RE-LUBE
56.4
169.9
27.00
95.3
106.4
31.8
19.1
25.4
101.6
63.5
68.8
129.79/130.56
149.4
22.1
34.3
63.5
125918
212
60
125918
WSTU-SC-60M
4.9
WS502
RE-LUBE
58.7
190.5
27.00
101.6
119.1
31.8
19.1
31.8
101.6
63.5
75.4
129.79/130.56
149.4
22.9
35.8
63.5
062975
214
70
062975
WSTU-SC-70M
8.0
WS515
RE-LUBE
64.5
217.4
27.00
120.7
136.7
38.1
20.6
31.8
111.3
69.9
84.1
150.44/151.21
166.6
26.9
37.6
69.9
125919
215
75
125919
WSTU-SC-75M
8.6
WS515
RE-LUBE
59.2
231.9
27.00
120.7
139.7
38.1
20.6
31.8
111.3
69.9
91.9
150.44/151.21
169.9
21.9
37.3
69.9
068374
210
50
068374
WSTU-SC-50M-NL
2.9
WS400
NO-LUBE
49.3
147.8
17.48
85.9
90.4
25.4
16.0
19.1
82.6
49.3
61.7
101.22/101.98
120.7
19.1
30.2
49.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表