Set Screw Two-Bolt Pillow Block Metric Bore -- Stainless Housing, Stainless Steel Insert - SCEZ SHSS Normal Duty Stainless Steel Housed Pillow Blocks
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scez_shss_hm_asmtab.prj},{NB=136851},{SERIES=206},{SS=30},{SS1=30.000000},{PN=136851},{DESCRIPTION=P2B-SCUEZ-30M-SHSS},{W=1.11},{BW=17.5000},{BOD=62.00000},{A=38.6},{A1=38.6000000},{B=158.8},{B1=158.8000000},{C=31.8},{C1=31.8000000},{DMIN=108.2},{DMIN1=108.2000000},{DMAX=127.0},{DMAX1=127.0000000},{F=M12},{F1=12.0000000},{G=23.6},{G1=23.6000000},{H=15.0},{H1=15.0000000},{J=81.0},{J1=81.0000000},{L=39.9},{L1=39.9000000},{M=42.9},{M1=42.9000000},{R=14.7},{R1=14.7000000},{S=23.9},{S1=23.9000000},{CAPS=2250},{CAPD=4368},{PPATH=p2b_scez_shss_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
136849
204
20
136849
P2B-SCEZ-20M-SHSS
0.59
31.2
127.0
25.4
85.9
106.2
M10
21.3
12.7
63.5
28.2
33.3
12.7
18.5
136850
205
25
136850
P2B-SCEZ-25M-SHSS
0.73
34.0
139.7
28.4
93.5
114.3
M10
21.6
13.5
68.8
33.5
36.6
14.2
19.8
P2B-SCEZ-30M-SHSS
206
30
P2B-SCEZ-30M-SHSS
P2B-SCEZ-30M-SHSS
1.06
38.6
158.8
31.8
108.2
127.0
M12
23.6
13.5
79.5
39.9
41.4
14.7
23.9
136851
206
30
136851
P2B-SCUEZ-30M-SHSS
1.11
38.6
158.8
31.8
108.2
127.0
M12
23.6
15.0
81.0
39.9
42.9
14.7
23.9
136852
207
35
136852
P2B-SCEZ-35M-SHSS
1.47
43.4
165.1
35.1
118.9
138.2
M12
23.9
14.2
92.2
46.7
47.8
17.0
26.4
P2B-SCEZ-40M-SHSS
208
40
P2B-SCEZ-40M-SHSS
P2B-SCEZ-40M-SHSS
1.95
49.3
177.8
38.1
131.6
152.4
M12
24.6
19.1
101.6
52.1
54.1
19.1
30.2
136853
208
40
136853
P2B-SCBEZ-40M-SHSS
1.74
49.3
177.8
38.1
131.6
152.4
M12
24.6
14.2
96.8
52.1
49.3
19.1
30.2
136854
210
50
136854
P2B-SCEZ-50M-SHSS
2.29
49.3
203.2
41.4
146.3
169.7
M16
29.0
15.7
109.5
61.7
57.2
19.1
30.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表