Set Screw Intermediate Duty Insert Metric Bore - VSC Intermediate Duty Bearing Inserts
Baldor Reliance
Dodge
Bearings
VSC Bearings
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/vsc/inserts/vsc_ins_metric.prj},{NB=123235},{SERIES=206},{SS=30},{PN=123235},{DESCRIPTION=INS-VSC-30M},{WEIGHT=0.25},{A=38.6},{C=17.5},{D=62},{J=4.1},{L=39.9},{N=M8x1.25},{NDM=8.0000},{KDM=6.6470},{W=14.7},{Y=23.9},{CS=2250},{CD=4368}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
N
ⁿ/ₐ
W
[mm]
Y
[mm]
125636
203
17
125636
INS-VSC-17M
0.10
25.4
13.0
40
3.8
24.4
M5x0.8
9.1
16.3
125637
204
20
125637
INS-VSC-20M
0.11
31.2
14.7
47
3.8
28.4
M6x1
12.7
18.5
125638
205
25
125638
INS-VSC-25M
0.17
34.0
15.0
52
4.1
33.5
M6x1
14.2
19.8
123235
206
30
123235
INS-VSC-30M
0.25
38.6
17.5
62
4.1
39.9
M8x1.25
14.7
23.9
125639
207
35
125639
INS-VSC-35M
0.38
43.4
19.1
72
5.1
46.7
M8x1.25
17.0
26.4
125640
208
40
125640
INS-VSC-40M
0.52
49.3
22.1
80
5.6
52.1
M8x1.25
19.1
30.2
125641
209
45
125641
INS-VSC-45M
0.61
49.3
22.1
85
6.4
56.4
M8x1.25
19.1
30.2
125642
210
50
125642
INS-VSC-50M
0.63
49.3
22.1
90
6.4
61.7
M10x1.5
19.1
30.2
125643
211
55
125643
INS-VSC-55M
0.97
56.4
23.9
100
6.4
68.8
M10x1.5
22.1
34.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表