Set Screw Air-Handling Two-Bolt Pillow Block Metric Bore - SC Pillow Block Bearings -(Normal Duty) -Air Handling
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scah_hm_asmtab.prj},{NB=059785},{SERIES=206},{SS=30},{SS1=30},{PN=059785},{DESCRIPTION=P2B-SCUAH-30M},{WEIGHT=1.1},{BOD=62.00000},{A=38.6},{A1=38.6000000},{B=158.8},{B1=158.8000000},{C=44.5},{C1=44.5000000},{DMIN=108.0},{DMIN1=108.0000000},{DMAX=127.0},{DMAX1=127.0000000},{F=M12},{F1=12.0000000},{G=23.9},{G1=23.9000000},{H=19.1},{H1=19.1000000},{J=84.1},{J1=84.1000000},{L=39.9},{L1=39.9000000},{M=42.9},{M1=42.9000000},{R=14.7},{R1=14.7000000},{S=23.9},{S1=23.9000000},{U=73.2},{U1=73.20},{V=146.3},{V1=146.30},{W=14.2},{W1=14.20},{X=3.0},{X1=3.00},{CAPS=2250},{CAPD=4368},{PPATH=p2b_scah_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
075329
203
17
075329
P2B-SCAH-17M
0.4
25.4
127.0
30.5
82.6
103.1
M10
21.3
11.9
54.4
24.4
26.9
9.1
16.3
57.2
114.3
9.7
3.0
056606
204
20
056606
P2B-SCAH-20M
0.7
31.2
133.4
34.0
85.9
106.4
M10
21.6
13.5
65.0
28.4
33.3
12.7
18.5
57.2
114.3
12.7
3.0
053718
205
25
053718
P2B-SCAH-25M
0.7
34.0
139.7
35.6
93.7
114.3
M10
21.6
14.7
70.4
33.5
36.6
14.2
19.8
63.5
127.0
12.7
3.0
067652
206
30
067652
P2B-SCAH-30M
1.01
38.6
158.8
44.5
108.0
127.0
M12
23.9
17.3
82.6
39.9
41.4
14.7
23.9
73.2
146.3
14.2
3.0
059785
206
30
059785
P2B-SCUAH-30M
1.1
38.6
158.8
44.5
108.0
127.0
M12
23.9
19.1
84.1
39.9
42.9
14.7
23.9
73.2
146.3
14.2
3.0
053717
207
35
053717
P2B-SCAH-35M
1.5
43.4
165.1
44.5
118.9
138.2
M12
23.9
18.0
95.3
46.7
47.8
17.0
26.4
73.9
147.8
14.2
3.0
073992
208
40
073992
P2B-SCAH-40M
2.2
49.3
184.2
49.0
131.6
149.4
M12
23.1
23.6
106.4
52.1
54.1
19.1
30.2
82.8
165.6
17.5
3.0
052413
209
45
052413
P2B-SCAH-45M
2.2
49.3
189.0
50.8
139.7
157.2
M12
22.9
19.1
108.7
56.4
54.1
19.1
30.2
85.9
171.7
17.5
3.0
052414
210
50
052414
P2B-SCAH-50M
2.6
49.3
206.2
57.2
152.4
169.7
M16
25.9
19.1
115.1
61.7
57.2
19.1
30.2
93.7
187.5
20.6
3.0
054009
212
60
054009
P2B-SCAH-60M
4.2
58.7
241.3
60.2
174.8
201.7
M16
30.7
22.4
137.2
75.4
69.9
22.9
35.8
108.0
215.9
22.4
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表