Series TV - Light load
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Die springs
Die springs to ISO 10243
Powered by
CAD模型選擇
{veith/federn/special_springs/molle_per_stampi/molle_per_stampi_iso10243/tv.prj},{NB=TV13-051(0)},{CODICE=TV13-051},{DH=12.5},{DD=6.3},{LO=51},{RG=3.8},{SX=0},{S1=12.8},{F1=48},{S2=15.3},{F2=58},{SN=20.4},{FN=78},{SB=26.9},{FB=102},{MAT=Cr-Si},{D=1.5},{DE=11.7},{D1=1.500},{RG1=3.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
FB
Force
[N]
MAT
Material
ⁿ/ₐ
D
Cross wire section
[mm]
DE
Approx. spring outside diameter
[mm]
TV10-025
TV10-025
10
5
25
4.4
0.000
0.000
25.000
6.3
28
7.5
33
10
44
13.2
58
Cr-Si
1.1
8.3
TV10-032
TV10-032
10
5
32
3.4
0.000
0.000
32.000
8
27
9.6
33
12.8
44
16.5
58
Cr-Si
1.1
8.3
TV10-038
TV10-038
10
5
38
2.8
0.000
0.000
38.000
9.5
26
11.4
32
15.2
42
19.8
53
Cr-Si
1.1
8.3
TV10-044
TV10-044
10
5
44
2.4
0.000
0.000
44.000
11
26
13.2
31
17.6
42
23.1
53
Cr-Si
1.1
8.3
TV10-051
TV10-051
10
5
51
2.1
0.000
0.000
51.000
12.8
27
15.3
32
20.4
43
26.9
58
Cr-Si
1.1
8.3
TV10-064
TV10-064
10
5
64
1.6
0.000
0.000
64.000
16
26
19.2
31
25.6
42
33.3
53
Cr-Si
1.1
8.3
TV10-076
TV10-076
10
5
76
1.3
0.000
0.000
76.000
19
25
22.8
30
30.4
40
39.6
53
Cr-Si
1.1
8.3
TV10-305
TV10-305
10
5
305
0.3
0.000
0.000
305.000
76.3
24
91.5
29
122
38
157.2
49
Cr-Si
1.1
8.3
TV13-025
TV13-025
12.5
6.3
25
8.5
0.000
0.000
25.000
6.3
53
7.5
64
10
85
13.5
116
Cr-Si
1.5
11.7
TV13-032
TV13-032
12.5
6.3
32
6.5
0.000
0.000
32.000
8
52
9.6
62
12.8
83
16.8
111
Cr-Si
1.5
11.7
TV13-038
TV13-038
12.5
6.3
38
5.3
0.000
0.000
38.000
9.5
51
11.4
61
15.2
81
20.3
107
Cr-Si
1.5
11.7
TV13-044
TV13-044
12.5
6.3
44
4.4
0.000
0.000
44.000
11
49
13.2
59
17.6
78
23.9
107
Cr-Si
1.5
11.7
TV13-051
TV13-051
12.5
6.3
51
3.8
0.000
0.000
51.000
12.8
48
15.3
58
20.4
78
26.9
102
Cr-Si
1.5
11.7
TV13-064
TV13-064
12.5
6.3
64
2.9
0.000
0.000
64.000
16
47
19.2
56
25.6
75
33.3
98
Cr-Si
1.5
11.7
TV13-076
TV13-076
12.5
6.3
76
2.5
0.000
0.000
76.000
19
48
22.8
57
30.4
76
41.1
102
Cr-Si
1.5
11.7
TV13-089
TV13-089
12.5
6.3
89
2.1
0.000
0.000
89.000
22.3
48
26.7
57
35.6
76
48.3
102
Cr-Si
1.5
11.7
TV13-305
TV13-305
12.5
6.3
305
0.6
0.000
0.000
305.000
76.3
45
91.5
54
122
73
162.8
93
Cr-Si
1.5
11.7
TV16-025
TV16-025
16
8
25
17.9
0.000
0.000
25.000
6.3
112
7.5
134
10
179
14.7
262
Cr-Si
2
14.6
TV16-032
TV16-032
16
8
32
13.5
0.000
0.000
32.000
8
108
9.6
129
12.8
173
18.5
249
Cr-Si
2
14.6
TV16-038
TV16-038
16
8
38
10.5
0.000
0.000
38.000
9.5
100
11.4
120
15.2
160
22.4
236
Cr-Si
2
14.6
TV16-044
TV16-044
16
8
44
8.8
0.000
0.000
44.000
11
96
13.2
116
17.6
154
25.9
227
Cr-Si
2
14.6
TV16-051
TV16-051
16
8
51
7.6
0.000
0.000
51.000
12.8
97
15.3
116
20.4
155
30
227
Cr-Si
2
14.6
TV16-064
TV16-064
16
8
64
5.9
0.000
0.000
64.000
16
95
19.2
114
25.6
152
37.8
222
Cr-Si
2
14.6
TV16-076
TV16-076
16
8
76
4.8
0.000
0.000
76.000
19
91
22.8
109
30.4
145
45.2
218
Cr-Si
2
14.6
TV16-089
TV16-089
16
8
89
4
0.000
0.000
89.000
22.3
90
26.7
108
35.6
144
52.8
214
Cr-Si
2
14.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表