目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Series MP4 - for clevis mounting MP2 and AB3
Aventics
Cylinder accessories
Cylinder mountings, series CM1
Rear eye
Powered by
CAD模型選擇
{aventics/cylinder_accessories/cyl_mountings_series_cm1/rear_eye/mp4_for_clevis.prj},{NB=1827020086},{IDNR=},{CNSORDERNO=1827020086},{D=63},{CD=16},{DD=45},{D1=9.0},{E=73},{EW=40},{FL=32},{I=7.0},{L=20},{L1=5.0},{MR=16},{TG=56.5},{STD=ISO 15552},{X=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D
Piston diameter
[mm]
CD
Diameter
[mm]
DD
Diameter
[mm]
D1
Diameter
[mm]
E
Width
[mm]
EW
Distance
[mm]
FL
Distance
[mm]
I
Distance
[mm]
L
Distance
[mm]
L1
Distance
[mm]
MR
Radius
[mm]
TG
Distance
[mm]
STD
Standardization
ⁿ/ₐ
1825805368
1825805368
16
6
10
4.5
27
12
16
2.6
10
3.0
6
18.0
ISO 21287
1827002300
1827002300
20
8
12
5.5
34
16
20
2.6
14
3.0
8
22.0
ISO 21287
1827002301
1827002301
25
8
12
5.5
40
16
20
2.6
14
3.0
8
26.0
ISO 15552
1827001283
1827001283
32
10
30
6.6
48
26
22
6.0
12
5.0
10
32.5
ISO 15552
1827001284
1827001284
40
12
35
6.6
53
28
25
6.0
15
5.0
12
38.0
ISO 15552
1827001285
1827001285
50
12
40
9.0
63
32
27
7.0
15
5.0
12
46.5
ISO 15552
1827020086
1827020086
63
16
45
9.0
73
40
32
7.0
20
5.0
16
56.5
ISO 15552
1827001287
1827001287
80
16
45
11.0
98
50
36
11.0
20
5.0
16
72.0
ISO 15552
1827001288
1827001288
100
20
55
11.0
115
60
41
10.5
25
5.0
20
89.0
ISO 15552
1827004866
1827004866
125
25
60
14.0
140
70
50
10.0
30
7.0
26
110.0
ISO 15552
1827004867
1827004867
160
30
65
18.0
180
90
55
10.0
35
7.0
31
140.0
ISO 15552
1827004868
1827004868
200
30
75
18.0
220
90
60
11.0
35
7.0
31
175.0
ISO 15552
1827004869
1827004869
250
40
90
22.0
280
110
70
11.0
45
11.0
41
220.0
ISO 15552
5239813412
5239813412
320
45
110
26.0
350
120
80
15.0
50
11.0
45
270.0
ISO 15552
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表