您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 734
WAGO
PG 03 - Multi Connection System
Powered by
CAD模型選擇
734-102 TO 734-124 - FEMALE PLUG PIN SPACING 3.5 MM / 0.138 IN 100% PROTECT...
14.07.2023
734-102/008-000 TO 734-124/008-000 - Female plug with snap-in mounting foot...
14.07.2023
734-102/037-000 TO 734-124/037-000 - FEMALE PLUG WITH LOCKING LEVER PIN SPA...
14.07.2023
734-102/107-000 TO 734-124/107-000 - FEMALE PLUG WITH SCREW FLANGES PIN SPA...
14.07.2023
734-126 - STRAIN RELIEF PLATE 35 mm WIDTH
14.07.2023
734-127 - STRAIN RELIEF PLATE 6 mm WIDTH
14.07.2023
734-128 - STRAIN RELIEF PLATE 12,5 mm WIDTH
14.07.2023
734-129 - STRAIN RELIEF PLATE 25 MM / 0.975 IN WIDE
14.07.2023
734-130 - CODING KEY TO BE SNAPPED ABOVE TOP LEVEL
14.07.2023
734-132 TO 734-154 - HEADER STRAIGHT SOLDER PIN, 1X1 MM / 0.039X 0.039 IN P...
14.07.2023
734-132/100-000 TO 734-142/100-000 - HEADER PRESS-IN PIN 0.6x0.6 MM PIN SPA...
14.07.2023
734-132/105-604 TO 734-144/105-604 - HEADER STRAIGHT SOLDER PIN, 1X1 MM / 0...
14.07.2023
734-132/105-604/997-405 to 734-146/105-604/997-408 - THR male header, 1.0 x...
14.07.2023
734-132/108-000 TO 734-154/108-000 - HEADER STRAIGHT SOLDER PIN, 1X1 MM / 0...
14.07.2023
734-1446 - THT double-deck male header, 1.0 x 1.0 mm solder pin, angled, 10...
13.02.2024
734-162 TO 734-184 - HEADER RIGHT ANGLE SOLDER PIN, 1 X 1 MM / 0.039 X 0.03...
14.07.2023
734-162/105-604 TO 734-176/105-604 - HEADER RIGHT ANGLE SOLDER PIN, 1 X 1 M...
14.07.2023
734-162/105-604/997-405 to 734-176/105-604/997-408 - THR male header, 1.0 x...
13.07.2023
734-162/108-000 TO 734-184/108-000 - HEADER RIGHT ANGLE SOLDER PIN, 1 X 1 M...
14.07.2023
734-202 TO 734-220 - FEMALE PLUG PIN SPACING 3.81 MM / 0.15 IN 100% PROTECT...
14.07.2023
734-202/008-000 TO 734-220/008-000 - FEMALE PLUG WITH SNAP-IN MOUNTING FOOT...
14.07.2023
734-202/037-000 TO 734-220/037-000 - FEMALE PLUG WITH LOCKING LEVER PIN SPA...
14.07.2023
734-230 - PUSH BUTTON FOR FEMALE CONNECTORS AND MALE CONNECTORS CAGE CLAMP®...
14.07.2023
734-232 TO 734-250 - HEADER STRAIGHT SOLDER PIN, 1X1 MM / 0.039X 0.039 IN P...
14.07.2023
734-232/100-000 TO 734-242/100-000 - HEADER PRESS-IN PIN 0.6x0.6 MM PIN SPA...
14.07.2023
734-232/105-604 to 734-242/105-604 - THR male header, 1.0 x 1.0 mm solder p...
14.07.2023
734-232/105-604/997-405 to 734-242/105-604/997-408 - THR male header, 1.0 x...
14.07.2023
734-262 TO 734-280 - HEADER RIGHT ANGLE SOLDER PIN, 1 X 1 MM / 0.039 X 0.03...
14.07.2023
734-262/105-604 to 734-272/105-604 - THR male header, 1.0 x 1.0 mm solder p...
13.07.2023
734-262/105-604997-405 to 734-272/105-604/997-408 - THR male header, 1.0 x ...
13.07.2023
734-302 TO 734-324 - MALE CONNECTOR PIN SPACING 3.5 MM / 0.138 IN 100% PROT...
14.07.2023
734-302/018-000 TO 734-324/018-000 - MALE CONNECTOR WITH SNAP-IN MOUNTING F...
14.07.2023
734-302/019-000 TO 734-324/019-000 - MALE CONNECTOR WITH FIXING FLANGE PIN ...
14.07.2023
734-302/109-000 TO 734-324/109-000 - MALE CONNECTOR WITH THREADED FLANGES P...
14.07.2023
734-326 - STRAIN RELIEF PLATE 35 mm WIDTH
14.07.2023
734-327 - STRAIN RELIEF PLATE 6 mm WIDTH
14.07.2023
734-328 - STRAIN RELIEF PLATE 12,5 mm WIDTH
14.07.2023
734-329 - STRAIN RELIEF PLATE 25 MM / 0.975 IN WIDE
14.07.2023
734-332 TO 734-350 - MALE CONNECTOR PIN SPACING 3.81 MM / 0.15 IN 100% PROT...
14.07.2023
734-332/018-000 to 734-350/018-000 - 1-conductor male connector 100% protec...
14.07.2023
734-332/019-000 TO 734-350/019-000 - MALE CONNECTOR WITH FIXING FLANGE PIN ...
14.07.2023
734-362 TO 734-372 - COMBI STRIP PIN AND SOCKET CONNECTION PIN SPACING 3.5 ...
14.07.2023
734-362/008-000 TO 734-372/008-000 - Combi strip pin and socket connection ...
14.07.2023
734-362/037-000 TO 734-372/037-000 - Combi strip with locking levers
14.07.2023
734-400 - Coding key to be snapped above bottom level
14.07.2023
734-402 TO 734-412 - Double deck headers right angle solder pin, 1 x 1 mm /...
14.07.2023
734-402/001-000 TO 734-412/001-000 - DOUBLE DECK HEADERS RIGHT ANGLE SOLDER...
14.07.2023
734-426 - Strain relief plate
17.04.2024
734-427 - Strain relief plate
17.04.2024
734-432 TO 734-442 - Double deck headers right angle solder pin, 1 x 1 mm /...
14.07.2023
734-432/001-000 TO 734-442/001-000 - Double deck headers right angle solder...
14.07.2023
734-462 TO 734-484 - Female plug with straight solder pin pin spacing 3.5 m...
14.07.2023
734-462/037-000 to 734-484/037-000 - Female connector with locking levers p...
14.07.2023
734-502 TO 734-520 - Female plug with straight solder pin pin spacing 3.81 ...
14.07.2023
734-502/037-000 to 734-520/037-000 - THT female header, straight, Pin spaci...
17.04.2024
734-532 TO 734-554 - Female plug with right angled solder pin pin spacing 3...
14.07.2023
734-532/037-000 to 734-554/037-000 - Female connector with locking levers p...
14.07.2023
734-562 TO 734-580 - Female plug with right angled solder pin pin spacing 3...
13.07.2023
734-562/037-000 to 734-580/037-000 - THT female header, angled, Pin spacing...
17.04.2024
734-602 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.1...
14.07.2023
734-603 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.1...
14.07.2023
734-604 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.1...
14.07.2023
734-605 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.1...
14.07.2023
734-606 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.1...
14.07.2023
734-607 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.1...
14.07.2023
734-608 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.1...
14.07.2023
734-609 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.1...
14.07.2023
734-610 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.1...
14.07.2023
734-611 - Strain relief housing
17.04.2024
734-612 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.1...
14.07.2023
734-632 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.81 MM / 0....
14.07.2023
734-633 - Snap-on type strain relief housing suitable for 3.81 mm pin spaci...
14.07.2023
734-634 - Strain relief housing
17.04.2024
734-635 - Strain relief housing
17.04.2024
734-636 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.81 MM / 0....
14.07.2023
734-638 - Strain relief housing
17.04.2024
734-639 - Strain relief housing
17.04.2024
734-640 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.81 MM / 0....
14.07.2023
734-642 - Strain relief housing, light gray
17.04.2024
734-671 - ISULATION STOP 0.08 - 0.2 mm² (0.14 mm² 'f') 8 PIECES / STRIP
14.07.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.