Self compensating adaptor Mod.GKF
AIR-tec-Vogel
Pneumatic actuation
International Standard Cylinders
Cylinders Series 60 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Accessories
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_60/accessori/giunto_compensatore_mod_gkf_asmtab.prj},{NB=GKF-40-0},{MOD=GKF-40},{PHY=40},{ETRANSL=0},{KK=M12X1,25},{A=56},{B=60},{R=38},{TF=42},{L=22.5},{L1=15},{I=9.0},{D=20.0},{D1=15.0},{D2=9.0},{SW=15},{E=2.5},{KK1=12},{D3=22.5},{D4=31.0},{L2=9.5},{L3=5.5},{D5=29.000},{PPATH=giunto_compensatore_mod_gkf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MOD
[mm]
PHY
ⁿ/ₐ
KK
[mm]
A
[mm]
B
[mm]
R
[mm]
TF
[mm]
L
[mm]
L1
[mm]
I
[mm]
D
[mm]
D1
[mm]
D2
[mm]
SW
[mm]
E
[mm]
GKF-20-0
GKF-20
20
M8X1,25
30
35
20
25
22.5
10
0.0
14.0
5.5
0.0
13
1.5
GKF-25-32-0
GKF-25-32
25-32
M10X1,25
37
60
23
36
22.5
15
6.8
18.0
11.0
6.6
15
2.0
GKF-40-0
GKF-40
40
M12X1,25
56
60
38
42
22.5
15
9.0
20.0
15.0
9.0
15
2.5
GKF-50-63-0
GKF-50-63
50-63
M16X1,5
80
80
58
58
26.5
15
10.5
25.0
18.0
11.0
22
2.5
GKF-80-100-0
GKF-80-100
80-100
M20X1,5
90
90
65
65
32.5
20
13.0
30.5
20.0
14.0
27
2.5
GKF-125-0
GKF-125
125
M27X2
90
90
65
65
35.5
20
13.0
40.0
20.0
14.0
36
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表