您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T 819.2-1997-Z1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
高强度紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/gqdjgj/gb819.2-1997-z1.prj},{NB=Screws GB/T 819.2 M4x30-Z1},{IDNR=},{D=4.000},{P=0.700},{B=38.000},{DK1=9.4},{DK=8.400},{DKMAX=8.4},{DKMIN=8},{K=2.700},{R=1.000},{X=1.750},{NO=2},{HM1=4.600},{HH1=2.100},{HH1MIN=2.1},{HH1MAX=2.6},{ZM1=4.400},{ZH1=2.060},{ZH1MIN=2.06},{ZH1MAX=2.51},{HM2=4.600},{HH2=2.100},{HH2MIN=2.1},{HH2MAX=2.6},{ZM2=4.400},{ZH2=2.060},{ZH2MIN=2.060},{ZH2MAX=2.51},{L=30.000},{LMIN=29.58},{LMAX=30.42}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
[mm]
P
[mm]
B
min
[mm]
DK1
max
[mm]
DK
[mm]
DKMAX
[mm]
DKMIN
[mm]
K
max
[mm]
R
max
[mm]
X
max
[mm]
NO
[mm]
HM1
[mm]
HH1
[mm]
HH1MIN
[mm]
HH1MAX
[mm]
ZM1
[mm]
ZH1
深度
[mm]
ZH1MIN
[mm]
ZH1MAX
[mm]
HM2
[mm]
HH2
深度
[mm]
HH2MIN
[mm]
HH2MAX
[mm]
ZM2
[mm]
ZH2
深度
[mm]
ZH2MIN
[mm]
ZH2MAX
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
螺钉 GB/T 819.2 M2X3-Z1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
3.000
2.8
3.2
螺钉 GB/T 819.2 M2X4-Z1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
4.000
3.76
4.24
螺钉 GB/T 819.2 M2X5-Z1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
5.000
4.76
5.24
螺钉 GB/T 819.2 M2X6-Z1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
6.000
5.76
6.24
螺钉 GB/T 819.2 M2X8-Z1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
8.000
7.71
8.29
螺钉 GB/T 819.2 M2X10-Z1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
10.000
9.71
10.29
螺钉 GB/T 819.2 M2X12-Z1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
12.000
11.65
12.35
螺钉 GB/T 819.2 M2X14-Z1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
14.000
13.65
14.35
螺钉 GB/T 819.2 M2X16-Z1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
16.000
15.65
16.35
螺钉 GB/T 819.2 M2X20-Z1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
20.000
19.58
20.42
螺钉 GB/T 819.2 M2.5X3-Z1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
3.000
2.8
3.2
螺钉 GB/T 819.2 M2.5X4-Z1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
4.000
3.76
4.24
螺钉 GB/T 819.2 M2.5X5-Z1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
5.000
4.76
5.24
螺钉 GB/T 819.2 M2.5X6-Z1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
6.000
5.76
6.24
螺钉 GB/T 819.2 M2.5X8-Z1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
8.000
7.71
8.29
螺钉 GB/T 819.2 M2.5X10-Z1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
10.000
9.71
10.29
螺钉 GB/T 819.2 M2.5X12-Z1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
12.000
11.65
12.35
螺钉 GB/T 819.2 M2.5X14-Z1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
14.000
13.65
14.35
螺钉 GB/T 819.2 M2.5X16-Z1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
16.000
15.65
16.35
螺钉 GB/T 819.2 M2.5X20-Z1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
20.000
19.58
20.42
螺钉 GB/T 819.2 M2.5X25-Z1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
25.000
24.58
25.42
螺钉 GB/T 819.2 M3X4-Z1
3.000
0.500
25.000
6.3
5.500
5.5
5.2
1.650
0.800
1.250
1
3.200
1.700
1.7
2.1
3.000
1.760
1.76
2.01
2.900
1.400
1.4
1.8
2.800
1.480
1.480
1.73
4.000
3.76
4.24
螺钉 GB/T 819.2 M3X5-Z1
3.000
0.500
25.000
6.3
5.500
5.5
5.2
1.650
0.800
1.250
1
3.200
1.700
1.7
2.1
3.000
1.760
1.76
2.01
2.900
1.400
1.4
1.8
2.800
1.480
1.480
1.73
5.000
4.76
5.24
螺钉 GB/T 819.2 M3X6-Z1
3.000
0.500
25.000
6.3
5.500
5.5
5.2
1.650
0.800
1.250
1
3.200
1.700
1.7
2.1
3.000
1.760
1.76
2.01
2.900
1.400
1.4
1.8
2.800
1.480
1.480
1.73
6.000
5.76
6.24
螺钉 GB/T 819.2 M3X8-Z1
3.000
0.500
25.000
6.3
5.500
5.5
5.2
1.650
0.800
1.250
1
3.200
1.700
1.7
2.1
3.000
1.760
1.76
2.01
2.900
1.400
1.4
1.8
2.800
1.480
1.480
1.73
8.000
7.71
8.29
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 13806.1-92 A - 精密机械用紧固件 十字槽螺钉
Chinese Manufacturers
21.05.2014
DIN 7984 - Hexagon socket head cap screws with low head
Chinese Manufacturers
27.05.2014
GB/T288-94 20000CAK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
Q328 - Prevailing torque type hexagon nuts(with non-metallic insert),style ...
Chinese Manufacturers
21.05.2014
LHLC-40 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
CSK - CSK
Chinese Manufacturers
21.05.2014
LHLB-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表