您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T 68-2000 - 开槽沉头螺钉
Chinese Manufacturers
浙江一标
Powered by
CAD模型選擇
{chinese_manufacturers/yibiao/gb68-2000.prj},{NB=Screws GB/T 68 M4x35},{IDNR=},{D=4.000},{D3=3.141},{P=0.700},{L=35.000},{A=1.400},{DK=8.400},{K=2.700},{N=1.510},{R=1.000},{T=1.300},{X=1.750},{V=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
公称长度
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature
[mm]
X
Length of the thread run-out
[mm]
螺钉 GB/T 68 M1.6x2.5
1.600
1.171
0.350
2.500
0.700
0.800
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x3
1.600
1.171
0.350
3.000
0.700
1.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x4
1.600
1.171
0.350
4.000
0.700
2.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x5
1.600
1.171
0.350
5.000
0.700
3.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x6
1.600
1.171
0.350
6.000
0.700
4.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x8
1.600
1.171
0.350
8.000
0.700
6.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x10
1.600
1.171
0.350
10.000
0.700
8.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x12
1.600
1.171
0.350
12.000
0.700
10.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x14
1.600
1.171
0.350
14.000
0.700
12.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M1.6x16
1.600
1.171
0.350
16.000
0.700
14.300
3.000
1.000
0.600
0.400
0.500
0.900
螺钉 GB/T 68 M2x3
2.000
1.509
0.400
3.000
0.800
1.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x4
2.000
1.509
0.400
4.000
0.800
2.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x5
2.000
1.509
0.400
5.000
0.800
3.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x6
2.000
1.509
0.400
6.000
0.800
4.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x8
2.000
1.509
0.400
8.000
0.800
6.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x10
2.000
1.509
0.400
10.000
0.800
8.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x12
2.000
1.509
0.400
12.000
0.800
10.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x14
2.000
1.509
0.400
14.000
0.800
12.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x16
2.000
1.509
0.400
16.000
0.800
14.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2x20
2.000
1.509
0.400
20.000
0.800
18.000
3.800
1.200
0.700
0.500
0.600
1.000
螺钉 GB/T 68 M2.5x4
2.500
1.948
0.450
4.000
0.900
1.600
4.700
1.500
0.800
0.600
0.750
1.100
螺钉 GB/T 68 M2.5x5
2.500
1.948
0.450
5.000
0.900
2.600
4.700
1.500
0.800
0.600
0.750
1.100
螺钉 GB/T 68 M2.5x6
2.500
1.948
0.450
6.000
0.900
3.600
4.700
1.500
0.800
0.600
0.750
1.100
螺钉 GB/T 68 M2.5x8
2.500
1.948
0.450
8.000
0.900
5.600
4.700
1.500
0.800
0.600
0.750
1.100
螺钉 GB/T 68 M2.5x10
2.500
1.948
0.450
10.000
0.900
7.600
4.700
1.500
0.800
0.600
0.750
1.100
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
LHL-63 - H-Type Lifers
Chinese Manufacturers
21.05.2014
T65 - T65
Chinese Manufacturers
21.05.2014
GB/T 4663-94 - 滚动轴承 推力圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 819.1-2000-Z - 十字槽沉头螺钉 第1部分:钢4.8级
Chinese Manufacturers
21.05.2014
GB/T 819.1-2000-Z - 十字槽沉头螺钉 第1部分:钢4.8级
Chinese Manufacturers
21.05.2014
GB6180-86 - 2型六角开槽螺母—A和B级
Chinese Manufacturers
21.05.2014
GB6179-86 - 1型六角开槽螺母—C级
Chinese Manufacturers
21.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
HB4-24-2002 - Tee,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
GB 15-88 - 大半圆头带榫螺栓
Chinese Manufacturers
21.05.2014
LHLB-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
12A-Ku - 12A-Ku
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表