您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB 84-88 - 方头凹端紧定螺钉
Chinese Manufacturers
永宏紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/yonghong/gb84-88.prj},{NB=Screws GB 84 M10 X 45},{IDNR=},{GUIGE=M10},{D=10.000},{P=1.250},{DZ=6.000},{DZMAX=6.000},{DZMIN=5.700},{E=12.200},{EMIN=12.200},{K=8.000},{KMIN=7.820},{KMAX=8.180},{R=0.500},{RMIN=0.500},{S=10.000},{SMIN=9.780},{SMAX=10.000},{L=45.000},{LMIN=44.500},{LMAX=45.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
DZ
[mm]
DZMAX
[mm]
DZMIN
[mm]
E
[mm]
EMIN
[mm]
K
公称值
[mm]
KMIN
[mm]
KMAX
[mm]
R
[mm]
RMIN
[mm]
S
公称值
[mm]
SMIN
[mm]
SMAX
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
螺钉 GB 84 M5X10
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
10.000
9.710
10.290
螺钉 GB 84 M5X12
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
12.000
11.650
12.350
螺钉 GB 84 M5X14
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
14.000
13.650
14.350
螺钉 GB 84 M5X16
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
16.000
15.650
16.350
螺钉 GB 84 M5X20
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
20.000
19.580
20.420
螺钉 GB 84 M5X25
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
25.000
24.580
25.420
螺钉 GB 84 M5X30
M5
5.000
0.500
2.500
2.500
2.250
6.000
6.000
5.000
4.850
5.150
0.200
0.200
5.000
4.820
5.000
30.000
29.580
30.420
螺钉 GB 84 M6X12
M6
6.000
0.750
3.000
3.000
2.750
7.300
7.300
6.000
5.850
6.150
0.250
0.250
6.000
5.820
6.000
12.000
11.650
12.350
螺钉 GB 84 M6X14
M6
6.000
0.750
3.000
3.000
2.750
7.300
7.300
6.000
5.850
6.150
0.250
0.250
6.000
5.820
6.000
14.000
13.650
14.350
螺钉 GB 84 M6X16
M6
6.000
0.750
3.000
3.000
2.750
7.300
7.300
6.000
5.850
6.150
0.250
0.250
6.000
5.820
6.000
16.000
15.650
16.350
螺钉 GB 84 M6X20
M6
6.000
0.750
3.000
3.000
2.750
7.300
7.300
6.000
5.850
6.150
0.250
0.250
6.000
5.820
6.000
20.000
19.580
20.420
螺钉 GB 84 M6X25
M6
6.000
0.750
3.000
3.000
2.750
7.300
7.300
6.000
5.850
6.150
0.250
0.250
6.000
5.820
6.000
25.000
24.580
25.420
螺钉 GB 84 M6X30
M6
6.000
0.750
3.000
3.000
2.750
7.300
7.300
6.000
5.850
6.150
0.250
0.250
6.000
5.820
6.000
30.000
29.580
30.420
螺钉 GB 84 M8X14
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
14.000
13.650
14.350
螺钉 GB 84 M8X16
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
16.000
15.650
16.350
螺钉 GB 84 M8X20
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
20.000
19.580
20.420
螺钉 GB 84 M8X25
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
25.000
24.580
25.420
螺钉 GB 84 M8X30
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
30.000
29.580
30.420
螺钉 GB 84 M8X35
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
35.000
34.500
35.500
螺钉 GB 84 M8X40
M8
8.000
1.000
5.000
5.000
4.700
9.700
9.700
7.000
6.820
7.180
0.400
0.400
8.000
7.780
8.000
40.000
39.500
40.500
螺钉 GB 84 M10X20
M10
10.000
1.250
6.000
6.000
5.700
12.200
12.200
8.000
7.820
8.180
0.500
0.500
10.000
9.780
10.000
20.000
19.580
20.420
螺钉 GB 84 M10X25
M10
10.000
1.250
6.000
6.000
5.700
12.200
12.200
8.000
7.820
8.180
0.500
0.500
10.000
9.780
10.000
25.000
24.580
25.420
螺钉 GB 84 M10X30
M10
10.000
1.250
6.000
6.000
5.700
12.200
12.200
8.000
7.820
8.180
0.500
0.500
10.000
9.780
10.000
30.000
29.580
30.420
螺钉 GB 84 M10X35
M10
10.000
1.250
6.000
6.000
5.700
12.200
12.200
8.000
7.820
8.180
0.500
0.500
10.000
9.780
10.000
35.000
34.500
35.500
螺钉 GB 84 M10X40
M10
10.000
1.250
6.000
6.000
5.700
12.200
12.200
8.000
7.820
8.180
0.500
0.500
10.000
9.780
10.000
40.000
39.500
40.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
27.05.2014
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
JIS B 1181 S1 - Hexagon nuts, style 1 - coarse
Chinese Manufacturers
27.05.2014
DIN 934 - Hex nut
Chinese Manufacturers
27.05.2014
DIN 439 A - Hexagon thin nuts, form A
Chinese Manufacturers
27.05.2014
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
JIS B 1181 S2 - Hexagon nuts, style 2 - coarse
Chinese Manufacturers
27.05.2014
Z12 - Locking assemblies, type Z12
Chinese Manufacturers
21.05.2014
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
LSG/LSGP - Guide Post Sets(Lubrication Type)
Chinese Manufacturers
21.05.2014
LBGF - Ball Guide Post Sets(Fixed Stopper Type)
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表