您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB 823-88 - 十字槽小盘头螺钉
Chinese Manufacturers
高强度紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/gqdjgj/gb823-88.prj},{NB=Screws GB 823 M4 X 10},{IDNR=},{GUIGE=M4},{D=4.000},{P=0.500},{A=1.400},{AMAX=1.400},{B=38.000},{BMIN=38.000},{DA=4.700},{DAMAX=4.700},{DK=7.000},{DKMAX=7.000},{DKMIN=6.640},{K=2.750},{KMAX=2.750},{KMIN=2.610},{R=0.200},{RMIN=0.200},{RF=9.000},{R1=1.300},{X=1.750},{XMAX=1.750},{NO=2},{M=4.100},{HMAX=2.030},{HMIN=1.450},{L=10.000},{LMIN=9.710},{LMAX=10.290}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GUIGE
螺纹规格
[mm]
D
[mm]
P
[mm]
A
[mm]
AMAX
[mm]
B
[mm]
BMIN
[mm]
DA
[mm]
DAMAX
[mm]
DK
[mm]
DKMAX
[mm]
DKMIN
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
R
[mm]
RMIN
[mm]
RF
[mm]
R1
[mm]
X
[mm]
XMAX
[mm]
NO
槽号No.
[mm]
M
[mm]
HMAX
[mm]
HMIN
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
螺钉 GB 823 M2X3
M2
2.000
0.250
0.800
0.800
25.000
25.000
2.600
2.600
3.500
3.500
3.200
1.400
1.400
1.260
0.100
0.100
4.500
0.600
1.000
1.000
1
2.200
1.010
0.600
3.000
2.800
3.200
螺钉 GB 823 M2X4
M2
2.000
0.250
0.800
0.800
25.000
25.000
2.600
2.600
3.500
3.500
3.200
1.400
1.400
1.260
0.100
0.100
4.500
0.600
1.000
1.000
1
2.200
1.010
0.600
4.000
3.760
4.240
螺钉 GB 823 M2X5
M2
2.000
0.250
0.800
0.800
25.000
25.000
2.600
2.600
3.500
3.500
3.200
1.400
1.400
1.260
0.100
0.100
4.500
0.600
1.000
1.000
1
2.200
1.010
0.600
5.000
4.760
5.240
螺钉 GB 823 M2X6
M2
2.000
0.250
0.800
0.800
25.000
25.000
2.600
2.600
3.500
3.500
3.200
1.400
1.400
1.260
0.100
0.100
4.500
0.600
1.000
1.000
1
2.200
1.010
0.600
6.000
5.760
6.240
螺钉 GB 823 M2X8
M2
2.000
0.250
0.800
0.800
25.000
25.000
2.600
2.600
3.500
3.500
3.200
1.400
1.400
1.260
0.100
0.100
4.500
0.600
1.000
1.000
1
2.200
1.010
0.600
8.000
7.710
8.290
螺钉 GB 823 M2X10
M2
2.000
0.250
0.800
0.800
25.000
25.000
2.600
2.600
3.500
3.500
3.200
1.400
1.400
1.260
0.100
0.100
4.500
0.600
1.000
1.000
1
2.200
1.010
0.600
10.000
9.710
10.290
螺钉 GB 823 M2X12
M2
2.000
0.250
0.800
0.800
25.000
25.000
2.600
2.600
3.500
3.500
3.200
1.400
1.400
1.260
0.100
0.100
4.500
0.600
1.000
1.000
1
2.200
1.010
0.600
12.000
11.650
12.350
螺钉 GB 823 M2X14
M2
2.000
0.250
0.800
0.800
25.000
25.000
2.600
2.600
3.500
3.500
3.200
1.400
1.400
1.260
0.100
0.100
4.500
0.600
1.000
1.000
1
2.200
1.010
0.600
14.000
13.650
14.350
螺钉 GB 823 M2X16
M2
2.000
0.250
0.800
0.800
25.000
25.000
2.600
2.600
3.500
3.500
3.200
1.400
1.400
1.260
0.100
0.100
4.500
0.600
1.000
1.000
1
2.200
1.010
0.600
16.000
15.650
16.350
螺钉 GB 823 M2X20
M2
2.000
0.250
0.800
0.800
25.000
25.000
2.600
2.600
3.500
3.500
3.200
1.400
1.400
1.260
0.100
0.100
4.500
0.600
1.000
1.000
1
2.200
1.010
0.600
20.000
19.580
20.420
螺钉 GB 823 M2.5X3
M2.5
2.500
0.350
0.900
0.900
25.000
25.000
3.100
3.100
4.500
4.500
4.200
1.800
1.800
1.660
0.100
0.100
6.000
0.800
1.100
1.100
1
2.600
1.420
1.000
3.000
2.800
3.200
螺钉 GB 823 M2.5X4
M2.5
2.500
0.350
0.900
0.900
25.000
25.000
3.100
3.100
4.500
4.500
4.200
1.800
1.800
1.660
0.100
0.100
6.000
0.800
1.100
1.100
1
2.600
1.420
1.000
4.000
3.760
4.240
螺钉 GB 823 M2.5X5
M2.5
2.500
0.350
0.900
0.900
25.000
25.000
3.100
3.100
4.500
4.500
4.200
1.800
1.800
1.660
0.100
0.100
6.000
0.800
1.100
1.100
1
2.600
1.420
1.000
5.000
4.760
5.240
螺钉 GB 823 M2.5X6
M2.5
2.500
0.350
0.900
0.900
25.000
25.000
3.100
3.100
4.500
4.500
4.200
1.800
1.800
1.660
0.100
0.100
6.000
0.800
1.100
1.100
1
2.600
1.420
1.000
6.000
5.760
6.240
螺钉 GB 823 M2.5X8
M2.5
2.500
0.350
0.900
0.900
25.000
25.000
3.100
3.100
4.500
4.500
4.200
1.800
1.800
1.660
0.100
0.100
6.000
0.800
1.100
1.100
1
2.600
1.420
1.000
8.000
7.710
8.290
螺钉 GB 823 M2.5X10
M2.5
2.500
0.350
0.900
0.900
25.000
25.000
3.100
3.100
4.500
4.500
4.200
1.800
1.800
1.660
0.100
0.100
6.000
0.800
1.100
1.100
1
2.600
1.420
1.000
10.000
9.710
10.290
螺钉 GB 823 M2.5X12
M2.5
2.500
0.350
0.900
0.900
25.000
25.000
3.100
3.100
4.500
4.500
4.200
1.800
1.800
1.660
0.100
0.100
6.000
0.800
1.100
1.100
1
2.600
1.420
1.000
12.000
11.650
12.350
螺钉 GB 823 M2.5X14
M2.5
2.500
0.350
0.900
0.900
25.000
25.000
3.100
3.100
4.500
4.500
4.200
1.800
1.800
1.660
0.100
0.100
6.000
0.800
1.100
1.100
1
2.600
1.420
1.000
14.000
13.650
14.350
螺钉 GB 823 M2.5X16
M2.5
2.500
0.350
0.900
0.900
25.000
25.000
3.100
3.100
4.500
4.500
4.200
1.800
1.800
1.660
0.100
0.100
6.000
0.800
1.100
1.100
1
2.600
1.420
1.000
16.000
15.650
16.350
螺钉 GB 823 M2.5X20
M2.5
2.500
0.350
0.900
0.900
25.000
25.000
3.100
3.100
4.500
4.500
4.200
1.800
1.800
1.660
0.100
0.100
6.000
0.800
1.100
1.100
1
2.600
1.420
1.000
20.000
19.580
20.420
螺钉 GB 823 M2.5X25
M2.5
2.500
0.350
0.900
0.900
25.000
25.000
3.100
3.100
4.500
4.500
4.200
1.800
1.800
1.660
0.100
0.100
6.000
0.800
1.100
1.100
1
2.600
1.420
1.000
25.000
24.580
25.420
螺钉 GB 823 M3X4
M3
3.000
0.350
1.000
1.000
25.000
25.000
3.600
3.600
5.500
5.500
5.200
2.150
2.150
2.010
0.100
0.100
7.000
1.000
1.250
1.250
2
3.500
1.430
0.860
4.000
3.760
4.240
螺钉 GB 823 M3X5
M3
3.000
0.350
1.000
1.000
25.000
25.000
3.600
3.600
5.500
5.500
5.200
2.150
2.150
2.010
0.100
0.100
7.000
1.000
1.250
1.250
2
3.500
1.430
0.860
5.000
4.760
5.240
螺钉 GB 823 M3X6
M3
3.000
0.350
1.000
1.000
25.000
25.000
3.600
3.600
5.500
5.500
5.200
2.150
2.150
2.010
0.100
0.100
7.000
1.000
1.250
1.250
2
3.500
1.430
0.860
6.000
5.760
6.240
螺钉 GB 823 M3X8
M3
3.000
0.350
1.000
1.000
25.000
25.000
3.600
3.600
5.500
5.500
5.200
2.150
2.150
2.010
0.100
0.100
7.000
1.000
1.250
1.250
2
3.500
1.430
0.860
8.000
7.710
8.290
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 818-2000 - 十字槽盘头螺钉
Chinese Manufacturers
26.06.2017
GB/T2672-2004 - 内六角花形盘头螺钉
Chinese Manufacturers
21.05.2014
BN 48202 - Slotted pan head machine screws, Full thread and coarse thread, ...
Bossard Inch
29.11.2018
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
BN 48190 - Socket head cap screws, Partial thread and coarse thread, Stainl...
Bossard Inch
29.11.2018
DIN 7984 - Hexagon socket head cap screws with low head
Chinese Manufacturers
27.05.2014
GB815-88 A - 端面带孔圆螺母
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Q330 - 全金属六角法兰面锁紧螺母
Chinese Manufacturers
21.05.2014
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
Q328 - Prevailing torque type hexagon nuts(with non-metallic insert),style ...
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表