SC- SUS304 (Stainless)
IWATA MFG. CO., LTD.
Standard Set Collars
D-cut with screw type
With screw type
Powered by
CAD模型選擇
{iwata/standard_set_collars/d_cut_with_screw_type/with_screw_type/sc_stn_asmtab.prj},{NB=SC1210STN},{MAT=Stainless,SUS304},{B=12},{L=10},{D=28},{H1=11.0},{E=17.3},{P=10},{M1=M4},{SMX=S},{H2=5},{M1NDM=4},{M1KDM=3.242},{N=6},{NRH=2},{M2NDM=5},{M2H2=6},{PPATH=../../standard_set_collars/../d_cut_with_screw_type/with_screw_type/assemblies/ssetc_dcwst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
H1
Height of cut
[mm]
E
Width of cut
[mm]
P
Pitch
[mm]
M1
Screw on cut face
ⁿ/ₐ
M
Set screw
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SC0608STN
Stainless,SUS304
6
8
20
6.5
15.0
11
M3
M4 x 4
SC0608STN
SC0808STN
Stainless,SUS304
8
8
22
7.0
17.0
13
M3
M4 x 4
SC0808STN
SC1008STN
Stainless,SUS304
10
8
25
10.0
15.0
8
M3
M4 x 4
SC1008STN
SC1210STN
Stainless,SUS304
12
10
28
11.0
17.3
10
M4
M5 x 6
SC1210STN
SC1510STN
Stainless,SUS304
15
10
30
12.5
16.6
10
M4
M5 x 6
SC1510STN
SC2010STN
Stainless,SUS304
20
10
35
15.0
18.0
10
M4
M5 x 6
SC2010STN
SC2512STN
Stainless,SUS304
25
12
42
18.0
21.6
12
M5
M6 x 6
SC2512STN
SC3012STN
Stainless,SUS304
30
12
45
20.0
20.6
12
M5
M6 x 6
SC3012STN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表