您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
SBN-V - Caged ball / High speed
THK
进给丝杠
Ball Screw (New classification)
Positioning Ball Screw
Preload
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw_2/positioning/preload/rev2_h_s_b_s_t_sbn_v_asmtab.prj},{NB=SBN3212V-5G0+137LC0(0G000)_rev},{LEAD=10},{SD=32},{L1=117},{SDSP=34.00},{SDSC=26.1},{ROWS=1},{TURNS=2.5},{CSA=37.4},{COSA=58.7},{K=612.2},{D=76},{D1=121},{H=18},{B1=99},{PCD=98},{SD1=11.0},{SD2=17.5},{SH=11.0},{TSM=39},{NDMAA=6.000},{NSM=3.7},{SSM=3.5},{QWL=33.0},{QWD=73},{DG6=76},{A11=20},{B11=17.000},{E1=64},{F1=25},{NDMM11=20},{PM11=1.00},{S1=17},{J1=27},{N1=9},{H1=13},{G1=5},{T1=3.0},{P1=21},{R1=16.0},{P11=21},{A3=20},{E3=19},{E33=16.000},{B3=19.0},{F3=15.35},{F33=13.350},{G3=1.35},{A22=20},{B22=17},{E2=53},{F2=25},{NDMM22=20},{PM22=1.0},{S2=15},{N2=9},{H2=13},{G2=5},{T2=3.0},{P2=21},{R2=16.0},{P22=21},{C0=1600},{QZ=N},{TS=},{FS=},{SS=},{OLS=137},{AXC=G0},{ACC=C0},{PN=0},{SEM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
公称型号
ⁿ/ₐ
ST
Stroke
[mm]
NL
Nut length
[mm]
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
[mm]
ETP
Effective thread part
[mm]
NETP
Non-effective thread part (both sides) (Note 1
[mm]
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
SBN1604V-5G0+63LC0
SBN1604V-5
0.0
53.000
0.000
0.000
53
5
Overall thread lenght is ...
-
SBN1605V-5G0+66LC0
SBN1605V-5
0.0
56.000
0.000
0.000
56
5
Overall thread lenght is ...
-
SBN2004V-5G0+59LC0
SBN2004V-5
0.0
49.000
0.000
0.000
49
5
Overall thread lenght is ...
-
SBN2005V-5G0+66LC0
SBN2005V-5
0.0
56.000
0.000
0.000
56
5
Overall thread lenght is ...
-
SBN2010V-5G0+110LC0
SBN2010V-5
0.0
90.000
0.000
0.000
90
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN2504V-5G0+58LC0
SBN2504V-5
0.0
48.000
0.000
0.000
48
5
Overall thread lenght is ...
-
SBN2505V-5G0+65LC0
SBN2505V-5
0.0
55.000
0.000
0.000
55
5
Overall thread lenght is ...
-
SBN2506V-5G0+74LC0
SBN2506V-5
0.0
62.000
0.000
0.000
62
6
Overall thread lenght is ...
-
SBN2805V-5G0+69LC0
SBN2805V-5
0.0
59.000
0.000
0.000
59
5
Overall thread lenght is ...
-
SBN3205V-5G0+66LC0
SBN3205V-5
0.0
56.000
0.000
0.000
56
5
Overall thread lenght is ...
-
SBN3206V-5G0+75LC0
SBN3206V-5
0.0
63.000
0.000
0.000
63
6
Overall thread lenght is ...
-
SBN2508V-7G0+114LC0
SBN2508V-7
0.0
98.000
0.000
0.000
98
8
Overall thread lenght is ...
-
SBN2510V-5G0+120LC0
SBN2510V-5
0.0
100.000
0.000
0.000
100
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN2810V-3G0+108LC0
SBN2810V-3
0.0
88.000
0.000
0.000
88
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN3210V-7G0+140LC0
SBN3210V-7
0.0
120.000
0.000
0.000
120
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN3212V-5G0+137LC0
SBN3212V-5
0.0
117.000
0.000
0.000
117
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN3216V-5G0+159LC0
SBN3216V-5
0.0
139.000
0.000
0.000
139
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN3610V-7G0+143LC0
SBN3610V-7
0.0
123.000
0.000
0.000
123
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN3612V-7G0+160LC0
SBN3612V-7
0.0
140.000
0.000
0.000
140
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN3616V-5G0+160LC0
SBN3616V-5
0.0
140.000
0.000
0.000
140
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN3620V-3G0+142LC0
SBN3620V-3
0.0
122.000
0.000
0.000
122
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN4010V-5G0+123LC0
SBN4010V-5
0.0
103.000
0.000
0.000
103
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN4012V-5G0+139LC0
SBN4012V-5
0.0
119.000
0.000
0.000
119
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN4016V-5G0+164LC0
SBN4016V-5
0.0
144.000
0.000
0.000
144
10
在行程两端部加上+10mm的丝杠轴全长
-
SBN4020V-5G0+182LC0
SBN4020V-5
0.0
162.000
0.000
0.000
162
10
在行程两端部加上+10mm的丝杠轴全长
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表