S-TW050/035N - Tie Wrap
CP System
Sabin Chain
Normal Type
NSB 035N
part
Powered by
CAD模型選擇
{cps/sabin_chain/normal_type/nsb035n/part/st055n_twrap.prj},{NB=ST 055N.S-TW050/035N.100-TW},{IDNR=},{CT=ST 055N},{ORDER=S-TW050/035N.100},{A=132.0},{B=64.5},{C=55.000},{D=15.250},{PN=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ORDER
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
PN
[mm]
S-TW050/035N.50
S-TW050/035N.50
82.0
64.5
5.000
12.000
50
S-TW050/035N.55
S-TW050/035N.55
82.0
64.5
9.000
12.000
55
S-TW050/035N.75
S-TW050/035N.75
107.0
64.5
30.400
12.130
75
S-TW050/035N.100
S-TW050/035N.100
132.0
64.5
55.000
15.250
100
S-TW050/035N.125
S-TW050/035N.125
157.0
64.5
80.000
14.700
125
S-TW050/035N.150
S-TW050/035N.150
182.0
64.5
105.200
14.350
150
S-TW050/035N.175
S-TW050/035N.175
203.0
64.5
130.000
12.310
175
S-TW050/035N.200
S-TW050/035N.200
232.0
64.5
155.000
13.880
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表