S-2000 Piloted Flange Trident Seal - S-2000 Piloted Flange Bearing -Inch
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/s_2000/fc_s2_hci_asmtab.prj},{NB=070666},{SS=4-15/16},{SS1=4.937500},{PN=070666},{DESCRIPTION=FC-S2-415R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=6-29/32},{A1=6.9062500},{B=14-27/32},{B1=14.8437500},{C=4-3/8},{C1=4.3750000},{D=9-1/64},{D1=9.0156250},{DD=12-3/4},{DD1=12.7500000},{E=1-45/64},{E1=1.7031250},{F=7/8},{F1=0.8750000},{G=3-7/16},{G1=3.4375000},{H=1-1/4},{H1=1.2500000},{K=11.000},{L=7-29/64},{L1=7.4531250},{M=3/4-10},{MNDM=0.7500},{MKDM=0.6417},{N=5-55/64},{N1=5.859375},{P=3-15/32},{P1=3.468750},{Q=2-27/64},{Q1=2.421875},{X=3/8},{X1=0.375000},{Y=0.036},{Z=5-27/32},{Z1=5.843750},{BORE=9.0551},{PPATH=fc_s2_hci_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
070644
1-3/8
070644
FC-S2-106R
Non-Expansion Type
Contact Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070645
1-7/16
070645
FC-S2-107R
Non-Expansion Type
Contact Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070646
1-1/2
070646
FC-S2-108R
Non-Expansion Type
Contact Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070648
1-11/16
070648
FC-S2-111R
Non-Expansion Type
Contact Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
070649
1-3/4
070649
FC-S2-112R
Non-Expansion Type
Contact Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
070650
1-15/16
070650
FC-S2-115R
Non-Expansion Type
Contact Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
070651
2
070651
FC-S2-200R
Non-Expansion Type
Contact Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
070652
2-3/16
070652
FC-S2-203R
Non-Expansion Type
Contact Seal
2-15/16
7-1/8
2-3/16
4-1/4
6
1
1/2
1-9/16
9/16
5.000
3-3/4
1/2-13
2-63/64
1-3/8
1-27/64
1/4
0.025
2-19/32
070654
2-7/16
070654
FC-S2-207R
Non-Expansion Type
Contact Seal
3-13/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-41/64
5/8
5.500
4-1/16
1/2-13
3-13/64
1-9/16
1-9/16
1/4
0.025
2-15/16
070656
2-11/16
070656
FC-S2-211R
Non-Expansion Type
Contact Seal
3-19/32
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
2-1/32
3/4
6.375
4-45/64
5/8-11
3-41/64
1-9/16
1-5/8
1/4
0.025
3-15/32
070657
2-15/16
070657
FC-S2-215R
Non-Expansion Type
Contact Seal
3-19/32
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
2-1/32
3/4
6.375
4-45/64
5/8-11
3-41/64
1-9/16
1-5/8
1/4
0.025
3-15/32
070658
3
070658
FC-S2-300R
Non-Expansion Type
Contact Seal
3-19/32
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
2-1/32
3/4
6.375
4-45/64
5/8-11
3-41/64
1-9/16
1-5/8
1/4
0.025
3-15/32
070660
3-7/16
070660
FC-S2-307R
Non-Expansion Type
Contact Seal
4
10-1/4
3
6-3/32
8-5/8
1-17/64
3/4
2-23/64
15/16
7.375
5-1/2
3/4-10
3-7/8
1-41/64
1-33/64
1/4
0.025
4-3/64
070662
3-15/16
070662
FC-S2-315R
Non-Expansion Type
Contact Seal
4-15/32
10-7/8
3-1/2
6-5/8
9-3/8
1-15/32
3/4
2-21/32
1-1/8
8.125
6
3/4-10
4-9/16
1-13/16
1-29/32
5/16
0.025
4-1/2
070664
4-7/16
070664
FC-S2-407R
Non-Expansion Type
Contact Seal
6-17/32
13-37/64
4
8-5/16
11-3/4
1-29/64
3/4
3-17/32
1
10.250
6-29/64
3/4-10
5-1/2
3
1-63/64
3/8
0.036
5
070666
4-15/16
070666
FC-S2-415R
Non-Expansion Type
Contact Seal
6-29/32
14-27/32
4-3/8
9-1/64
12-3/4
1-45/64
7/8
3-7/16
1-1/4
11.000
7-29/64
3/4-10
5-55/64
3-15/32
2-27/64
3/8
0.036
5-27/32
070671
1-3/8
070671
FC-S2-106RE
Expansion Type
Contact Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070672
1-7/16
070672
FC-S2-107RE
Expansion Type
Contact Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070673
1-1/2
070673
FC-S2-108RE
Expansion Type
Contact Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070675
1-11/16
070675
FC-S2-111RE
Expansion Type
Contact Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
070676
1-3/4
070676
FC-S2-112RE
Expansion Type
Contact Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
070677
1-15/16
070677
FC-S2-115RE
Expansion Type
Contact Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
070678
2
070678
FC-S2-200RE
Expansion Type
Contact Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
070679
2-3/16
070679
FC-S2-203RE
Expansion Type
Contact Seal
2-15/16
7-1/8
2-3/16
4-1/4
6
1
1/2
1-9/16
9/16
5.000
3-3/4
1/2-13
2-63/64
1-3/8
1-27/64
1/4
0.025
2-19/32
070681
2-7/16
070681
FC-S2-207RE
Expansion Type
Contact Seal
3-13/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-41/64
5/8
5.500
4-1/16
1/2-13
3-13/64
1-9/16
1-9/16
1/4
0.025
2-15/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表