您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
S-2000 Flange Bearing - Square Trident Seal - S-2000 4 Bolt Square Flange Bearing -Inch
Dodge
Mounted Bearings
Spherical Roller Bearings
Setscrew (S-2000)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/setscrew_s_2000/f4s_s2_hci_asmtab.prj},{NB=070559},{SS=3-15/16},{SS1=3.937500},{PN=070559},{DESCRIPTION=F4S-S2-315R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=4-15/32},{A1=4.4687500},{B=9-1/4},{B1=9.2500000},{C=4-27/32},{C1=4.8437500},{D=7-39/64},{D1=7.6093750},{F=7/8},{F1=0.8750000},{G=1-35/64},{G1=1.546875},{H=1-1/16},{H1=1.0625000},{J=8-7/32},{J1=8.2187500},{K=10-3/4},{K1=10.7500000},{L=6},{L1=6.0000000},{N=4-45/64},{N1=4.703125},{P=3/8},{P1=0.375000},{X=5/16},{X1=0.312500},{Y=0.025},{Z=4-1/2},{Z1=4.500000},{CS=5/8-11},{NDM=0.6250},{KDM=0.5270},{BORE=7.0866},{PPATH=f4s_s2_hci_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
070541
1-3/8
070541
F4S-S2-106R
Non-Expansion Type
Contact Seal
2-17/32
4-3/4
2-49/64
3-17/32
1/2
63/64
1/2
3-13/16
5
2-3/4
2-31/64
15/64
3/16
0.020
1-51/64
070542
1-7/16
070542
F4S-S2-107R
Non-Expansion Type
Contact Seal
2-17/32
4-3/4
2-49/64
3-17/32
1/2
63/64
1/2
3-13/16
5
2-3/4
2-31/64
15/64
3/16
0.020
1-51/64
070543
1-1/2
070543
F4S-S2-108R
Non-Expansion Type
Contact Seal
2-17/32
4-3/4
2-49/64
3-17/32
1/2
63/64
1/2
3-13/16
5
2-3/4
2-31/64
15/64
3/16
0.020
1-51/64
070545
1-11/16
070545
F4S-S2-111R
Non-Expansion Type
Contact Seal
2-43/64
5-1/8
2-31/32
3-57/64
1/2
1-5/64
1/2
4-13/32
5-1/2
3-3/16
2-25/32
19/64
1/4
0.020
2-5/64
070546
1-3/4
070546
F4S-S2-112R
Non-Expansion Type
Contact Seal
2-43/64
5-1/8
2-31/32
3-57/64
1/2
1-5/64
1/2
4-13/32
5-1/2
3-3/16
2-25/32
19/64
1/4
0.020
2-5/64
070547
1-15/16
070547
F4S-S2-115R
Non-Expansion Type
Contact Seal
2-27/32
5-19/64
3-5/32
4-1/16
1/2
1-15/64
9/16
4-31/32
5-3/4
3-7/16
2-29/32
5/16
1/4
0.020
2-19/64
070548
2
070548
F4S-S2-200R
Non-Expansion Type
Contact Seal
2-27/32
5-19/64
3-5/32
4-1/16
1/2
1-15/64
9/16
4-31/32
5-3/4
3-7/16
2-29/32
5/16
1/4
0.020
2-19/64
070549
2-3/16
070549
F4S-S2-203R
Non-Expansion Type
Contact Seal
2-15/16
5-7/8
3-1/4
4-33/64
5/8
1-13/64
9/16
5-1/64
6-3/8
3-3/4
3-3/32
5/16
1/4
0.025
2-19/32
070551
2-7/16
070551
F4S-S2-207R
Non-Expansion Type
Contact Seal
3-13/64
6-1/8
3-33/64
4-25/32
5/8
1-9/64
41/64
5-5/8
6-3/4
4-1/16
3-13/32
5/16
1/4
0.025
2-15/16
070553
2-11/16
070553
F4S-S2-211R
Non-Expansion Type
Contact Seal
3-19/32
7-3/16
3-29/32
5-9/16
3/4
1-33/64
3/4
6-1/2
7-7/8
4-45/64
3-27/32
5/16
1/4
0.025
3-15/32
070554
2-15/16
070554
F4S-S2-215R
Non-Expansion Type
Contact Seal
3-19/32
7-3/16
3-29/32
5-9/16
3/4
1-33/64
3/4
6-1/2
7-7/8
4-45/64
3-27/32
5/16
1/4
0.025
3-15/32
070555
3
070555
F4S-S2-300R
Non-Expansion Type
Contact Seal
3-19/32
7-3/16
3-29/32
5-9/16
3/4
1-33/64
3/4
6-1/2
7-7/8
4-45/64
3-27/32
5/16
1/4
0.025
3-15/32
070557
3-7/16
070557
F4S-S2-307R
Non-Expansion Type
Contact Seal
4
8-1/4
4-5/16
6-23/32
3/4
1-7/16
15/16
7-31/64
9-1/2
5-1/2
4-21/64
5/16
1/4
0.025
4-3/64
070559
3-15/16
070559
F4S-S2-315R
Non-Expansion Type
Contact Seal
4-15/32
9-1/4
4-27/32
7-39/64
7/8
1-35/64
1-1/16
8-7/32
10-3/4
6
4-45/64
3/8
5/16
0.025
4-1/2
070564
1-3/8
070564
F4S-S2-106RE
Expansion Type
Contact Seal
2-17/32
4-3/4
2-49/64
3-17/32
1/2
63/64
1/2
3-13/16
5
2-3/4
2-31/64
15/64
3/16
0.020
1-51/64
070565
1-7/16
070565
F4S-S2-107RE
Expansion Type
Contact Seal
2-17/32
4-3/4
2-49/64
3-17/32
1/2
63/64
1/2
3-13/16
5
2-3/4
2-31/64
15/64
3/16
0.020
1-51/64
070566
1-1/2
070566
F4S-S2-108RE
Expansion Type
Contact Seal
2-17/32
4-3/4
2-49/64
3-17/32
1/2
63/64
1/2
3-13/16
5
2-3/4
2-31/64
15/64
3/16
0.020
1-51/64
070568
1-11/16
070568
F4S-S2-111RE
Expansion Type
Contact Seal
2-43/64
5-1/8
2-31/32
3-57/64
1/2
1-5/64
1/2
4-13/32
5-1/2
3-3/16
2-25/32
19/64
1/4
0.020
2-5/64
070569
1-3/4
070569
F4S-S2-112RE
Expansion Type
Contact Seal
2-43/64
5-1/8
2-31/32
3-57/64
1/2
1-5/64
1/2
4-13/32
5-1/2
3-3/16
2-25/32
19/64
1/4
0.020
2-5/64
070570
1-15/16
070570
F4S-S2-115RE
Expansion Type
Contact Seal
2-27/32
5-19/64
3-5/32
4-1/16
1/2
1-15/64
9/16
4-31/32
5-3/4
3-7/16
2-29/32
5/16
1/4
0.020
2-19/64
070571
2
070571
F4S-S2-200RE
Expansion Type
Contact Seal
2-27/32
5-19/64
3-5/32
4-1/16
1/2
1-15/64
9/16
4-31/32
5-3/4
3-7/16
2-29/32
5/16
1/4
0.020
2-19/64
070572
2-3/16
070572
F4S-S2-203RE
Expansion Type
Contact Seal
2-15/16
5-7/8
3-1/4
4-33/64
5/8
1-13/64
9/16
5-1/64
6-3/8
3-3/4
3-3/32
5/16
1/4
0.025
2-19/32
070574
2-7/16
070574
F4S-S2-207RE
Expansion Type
Contact Seal
3-13/64
6-1/8
3-33/64
4-25/32
5/8
1-9/64
41/64
5-5/8
6-3/4
4-1/16
3-13/32
5/16
1/4
0.025
2-15/16
070576
2-11/16
070576
F4S-S2-211RE
Expansion Type
Contact Seal
3-19/32
7-3/16
3-29/32
5-9/16
3/4
1-33/64
3/4
6-1/2
7-7/8
4-45/64
3-27/32
5/16
1/4
0.025
3-15/32
070577
2-15/16
070577
F4S-S2-215RE
Expansion Type
Contact Seal
3-19/32
7-3/16
3-29/32
5-9/16
3/4
1-33/64
3/4
6-1/2
7-7/8
4-45/64
3-27/32
5/16
1/4
0.025
3-15/32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表