目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
Série VS - Vérins stoppeurs
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS STOPPEURS
Profilé standard
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_stoppeurs/profile_standard/vs_serie.prj},{NB=VS170.032.020R_0},{ALESAGE=32},{COURSE=20},{F=},{FS=R},{PC=0},{A=49.0},{B=32.5},{C=10.8},{D=20},{D1=38},{D2=9},{D3=M6},{D4=9.0},{H=20},{HO=16.5},{H1=64},{H2=8.0},{H3=8},{H4=3},{H5=5.0},{H6=2},{H7=38.0},{G=G1/8''},{R=8},{R1=3.5},{R2=7.5},{R3=6},{PPATH=vs_serie/vs_serie_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
COURSE
Course
[mm]
A
[mm]
B
[mm]
C
[mm]
D
Ø
[mm]
D1
Ø
[mm]
D2
Ø
[mm]
D3
[mm]
D4
Ø
[mm]
H
[mm]
HO
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
G
[mm]
R
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
VS170.020.015I
VS170.020.015I
20
15
36.0
22.0
-
12
26
9
M5
7.5
15
11.5
53
7.5
9
3
4.5
2
24.0
M5
4
2.0
4.5
3
VS170.032.020R
VS170.032.020R
32
20
49.0
32.5
10.8
20
38
9
M6
9.0
20
16.5
64
8.0
8
3
5.0
2
38.0
G1/8''
8
3.5
7.5
6
VS170.050.030R
VS170.050.030R
50
30
65.5
46.5
21
32
52
12
M8
10.5
30
24.5
75
8.0
8
4
5.0
2
50.5
G1/8''
10
7.0
12.0
6
VS170.080.030I
VS170.080.030I
80
30
95.5
72.0
30
50
76
12
M10
13.5
30
15.0
126
8.0
8
4
3.0
3
63.0
G1/8''
18
11.0
18.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表