目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE VI 170 - Vérins compacts ISO 21287
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS COMPACTS
ISO 21287
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_compacts/iso_21287/serie_vi170.prj},{NB=VI170.040.001_0},{ALESAGE=40},{COURSE=1},{OPTION=},{OPDC=},{PC=0},{A=19},{AF=16},{D=12},{D2=9},{D5=9.0},{E=54.5},{EE=G1/8},{I9=12.8},{I10=-},{K=10},{KF=M8},{KK=M10x1,25},{LA=5.0},{L3=3},{PL=8.0},{RT=M6},{TG=38.0},{FS=4.000},{AS=3.500},{COURSE2=[1:60]},{DS=4.000},{DF=4.000},{PPATH=vi170/serie_vi170_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
A
[mm]
AF
[mm]
D
ø
[mm]
D2
ø
[mm]
D5
ø
[mm]
E
[mm]
EE
[mm]
I9
[mm]
I10
[mm]
K
[mm]
KF
[mm]
KK
[mm]
LA
[mm]
L3
[mm]
PL
[mm]
RT
[mm]
TG
[mm]
WH
[mm]
ZA
+
[mm]
ZB
++
[mm]
VI170.020.001
VI170.020.001
20
16
15
10
9
7.5
36.0
M5
-
-
8
M6
M8
4.5
3
7.5
M5
22.0
6.5
37
43.5
VI170.025.001
VI170.025.001
25
16
15
10
9
7.5
40.0
M5
-
-
8
M6
M8
4.5
3
7.5
M5
26.0
6.0
39
45.0
VI170.032.001
VI170.032.001
32
19
16
12
9
9.0
49.0
G1/8
10.8
-
10
M8
M10x1,25
5.0
3
7.5
M6
32.5
6.5
44
50.5
VI170.040.001
VI170.040.001
40
19
16
12
9
9.0
54.5
G1/8
12.8
-
10
M8
M10x1,25
5.0
3
8.0
M6
38.0
7.0
45
52.0
VI170.050.001
VI170.050.001
50
22
17
16
12
10.5
65.5
G1/8
21
-
13
M10
M12x1,25
5.0
4
8.0
M8
46.5
8.0
45
53.0
VI170.063.001
VI170.063.001
63
22
17
16
12
10.5
77.0
G1/8
25.8
13
13
M10
M12x1,25
5.0
4
7.5
M8
56.5
8.0
49
57.0
VI170.080.001
VI170.080.001
80
28
20
20
12
13.5
95.5
G1/8
30
18
17
M12
M16x1,5
3.0
4
8.0
M10
72.0
9.0
54
63.0
VI170.100.001
VI170.100.001
100
28
22
25
12
13.5
113.5
G1/8
50
35
22
M12
M16x1,5
3.0
4
10.5
M10
89.0
10.0
67
77.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表