您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
QA認證資訊
目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE VI 101 - Vérins compacts ISO 21287
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS COMPACTS
ISO 21287
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_compacts/iso_21287/serie_vi101.prj},{NB=VI101.040.001_0},{ALESAGE=40},{COURSE=1},{OPTION=},{OPDC=},{PC=0},{A=19},{AF=16},{D=12},{D2=9},{D5=9},{E=54.5},{EE=G1/8},{I9=12.8},{I10=-},{K=10},{KF=M8},{KK=M10x1,25},{LA=5},{L3=3},{PL=8.0},{RT=M6},{TG=38.0},{WHC=7.0},{ZA=45},{ZB=52.0},{FS=4.000},{AS=3.500},{COURSE2=[1:400]},{DS=4.000},{DF=4.000},{PPATH=vi101/serie_vi101_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
A
[mm]
AF
[mm]
D
ø
[mm]
D5
ø
[mm]
E
[mm]
EE
[mm]
I9
[mm]
I10
[mm]
K
[mm]
KF
[mm]
KK
[mm]
LA
[mm]
L3
[mm]
PL
[mm]
RT
[mm]
TG
[mm]
WH
[mm]
WHC
+
[mm]
ZA
+
[mm]
ZB
+
[mm]
VI101.020.001
VI101.020.001
20
16
15
10
7.5
36.0
M5
-
-
8
M6
M8
4.5
3
7.5
M5
22.0
6.5
6.5
37
43.5
VI101.025.001
VI101.025.001
25
16
15
10
7.5
40.0
M5
-
-
8
M6
M8
4.5
3
7.5
M5
26.0
6.0
6.0
39
45.0
VI101.032.001
VI101.032.001
32
19
16
12
9
49.0
G1/8
10.8
-
10
M8
M10x1,25
5
3
7.5
M6
32.5
6.5
6.5
44
50.5
VI101.040.001
VI101.040.001
40
19
16
12
9
54.5
G1/8
12.8
-
10
M8
M10x1,25
5
3
8.0
M6
38.0
7.0
7.0
45
52.0
VI101.050.001
VI101.050.001
50
22
17
16
10.5
65.5
G1/8
21
-
13
M10
M12x1,25
5
4
8.0
M8
46.5
8.0
8.0
45
53.0
VI101.063.001
VI101.063.001
63
22
17
16
10.5
77.0
G1/8
25.8
13
13
M10
M12x1,25
5
4
7.5
M8
56.5
8.0
8.0
49
57.0
VI101.080.001
VI101.080.001
80
28
20
20
13.5
95.5
G1/8
30
18
17
M12
M16x1,5
3
4
8.0
M10
72.0
9.0
9.0
54
63.0
VI101.100.001
VI101.100.001
100
28
22
25
13.5
113.5
G1/8
50
35
22
M12
M16x1,5
3
4
10.5
M10
89.0
10.0
10.0
67
77.0
VI101.125.001
VI101.125.001
125
40
25
25
-
135.0
G1/4
50
50
22
M16
M20x1,5
-
4
10.5
M12
110.0
11.0
11.0
81
92.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表