您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
QA認證資訊
目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE ID3S avec tourillon - Vérins profilés ISO 15552
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS ISO 15552
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_iso_15552/serie_id3s_avec_t.prj},{NB=ID3S0500001-NM50ID_0},{ALESAGE=50},{CT=3},{COURSE=1},{FS=},{PC=0},{D1=20},{A=32},{KK=M16x1,5},{B=40},{VD=9.5},{VA=4},{L2=25.5},{RT=M8},{BG=17.5},{L3=5},{TG=45.5},{EE=G1/4”},{PL=14},{WH=37},{L8=106},{E=63.0},{CH1=17},{CH2=2,5},{CH3=8},{S=127},{PPATH=id3s_avec_t_32_125/serie_id3s_avec_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
D1
Ø
[mm]
A
[mm]
KK
[mm]
B
Ø
[mm]
VD
[mm]
VA
[mm]
L2
[mm]
RT
[mm]
BG
[mm]
L3
[mm]
TG
[mm]
EE
[mm]
PL
[mm]
WH
[mm]
L8
[mm]
E
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
S
[mm]
ID3S0320001-NM32ID
ID3S0320001-NM32ID
32
12
22
M10x1,25
30
9.5
4
18
M6
16.5
5
32.5
G1/8”
12,5
26
94
47.0
10
2.5
6
86
ID3S0400001-NM40ID
ID3S0400001-NM40ID
40
16
24
M12x1,25
35
9.5
4
22
M6
16.5
5
38
G1/4”
14
30
105
54.0
13
2,5
6
100
ID3S0500001-NM50ID
ID3S0500001-NM50ID
50
20
32
M16x1,5
40
9.5
4
25.5
M8
17.5
5
45.5
G1/4”
14
37
106
63.0
17
2,5
8
127
ID3S0630001-NM63ID
ID3S0630001-NM63ID
63
20
32
M16x1,5
45
9.5
4
25
M8
17.5
5
56.5
G3/8”
16.5
37
121
74.0
17
2,5
8
127
ID3S0800001-NM80ID
ID3S0800001-NM80ID
80
25
40
M20x1,5
45
10
4
35
M10
17.5
-
72
G3/8”
17
46
128
93.5
22
4
6
156
ID3S1000001-NM100ID
ID3S1000001-NM100ID
100
25
40
M20x1,5
55
10
4
38
M10
17.5
-
89
G1/2”
18
51
138
110.0
22
4
6
161
ID3S1250001-NM125ID
ID3S1250001-NM125ID
125
32
54
M27x2
60
11
6
46
M12
20
-
110
G1/2”
18
65
160
137.5
27
4
8
205
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表