您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
RY-605 - Anti-Vibration Mounts - Stainless Steel
Reid Supply
Feet, Casters & Isolation Mounts
Isolation Mounts & Accessories
Anti-Vibration Mounts
Stainless Steel Anti-Vibration Mounts
Powered by
CAD模型選擇
{reidsupply/l1_p00000000/l2_p05000000/l3_p05040000/p100465/ry-605.prj},{NB=RY-650},{PN=RY-650},{AMERSID=1095155},{APACID=-},{EMEAID=-},{MAT=Stainless},{BS=5/8-11},{BL=4.000},{A=3.860},{B=0.940},{LOAD=1000},{PITCH=0.09091},{S=0.625},{D2SKETCH3=1.082531755},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/anti-vibration-mounts/ry-650},{BB=1.44}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BS
Bolt Size
ⁿ/ₐ
BL
Bolt Length
[Inch]
A
A Base Diameter
[Inch]
B
B Base Height
[Inch]
LOAD
Load(Lbs.)
ⁿ/ₐ
RY-605
RY-605
1095147
-
-
Stainless
1/2-13
4.000
2.640
0.625
250
RY-620
RY-620
1095148
-
-
Stainless
1/2-13
4.000
2.640
0.625
500
SX-625
SX-625
1095149
-
-
Stainless
1/2-13
6.000
2.640
0.625
500
RY-630
RY-630
1095150
-
-
Stainless
5/8-11
4.000
2.640
0.625
500
RY-640
RY-640
1095152
-
-
Stainless
1/2-13
4.000
3.860
0.940
1000
SX-645
SX-645
1095153
-
-
Stainless
1/2-13
6.000
3.860
0.940
1000
RY-650
RY-650
1095155
-
-
Stainless
5/8-11
4.000
3.860
0.940
1000
RY-660
RY-660
1095158
-
-
Stainless
3/4-10
4.000
3.860
0.940
1000
RY-670
RY-670
1095151
-
-
Stainless
1/2-13
4.000
3.860
0.940
2000
SX-675
SX-675
1095154
-
-
Stainless
1/2-13
6.000
3.860
0.940
2000
SX-680
SX-680
1095156
-
-
Stainless
5/8-11
4.000
3.860
0.940
2000
RY-685
RY-685
1095157
-
-
Stainless
5/8-11
6.000
3.860
0.940
2000
SX-690
SX-690
1095159
-
-
Stainless
3/4-10
4.000
3.860
0.940
2000
RY-695
RY-695
1095160
-
-
Stainless
3/4-10
6.000
3.860
0.940
2000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TCFS 12X79 P - Adjustable foot
FlexLink
30.08.2022
BK38.1321 - Machine levelling feet steel base lacquered, movable, non-slip
Bäcker
04.08.2022
SX-35 - Stud Mount Leveling Feet - Metal Swivel Base
Reid Supply
28.01.2022
GN349 - Threaded mounting plates
Berger Tools
22.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表