RX18 - Speed Reducer - Size 18 - 1-3/4" Diameter - 1/4" Shafts - ABEC-5 Bearings - Ball Bearings On All Cluster Shafts
WMBerg
INCH
Assemblies
Gear Boxes
Powered by
CAD模型選擇
{wmberg/b2000/assemblies/gear_boxes/c17.prj},{NB=RX18-12},{PN=RX18-12},{DES=Speed Reducer},{CN=Master Inch/Metric Catalog},{CP=C17},{R=150:1},{ISS=0.2500},{OSS=0.2500},{DSR=Same},{OT=7.8125},{NDM=0.1120},{KDM=0.0849},{PSTOL=0.0010},{L=0.1250},{C=1.2500},{NGC=3},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Part Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
R
Nominal Ratio
ⁿ/ₐ
DSR
Shaft Rotation
ⁿ/ₐ
NGC
Number of Gear Clusters
ⁿ/ₐ
RX18-1
RX18-1
Speed Reducer
Master Inch/Metric Catalo...
4.96:1
Same
1
RX18-2
RX18-2
Speed Reducer
Master Inch/Metric Catalo...
6:1
Same
1
RX18-3
RX18-3
Speed Reducer
Master Inch/Metric Catalo...
9.93:1
Opposite
2
RX18-4
RX18-4
Speed Reducer
Master Inch/Metric Catalo...
15.27:1
Opposite
2
RX18-5
RX18-5
Speed Reducer
Master Inch/Metric Catalo...
20:1
Same
1
RX18-6
RX18-6
Speed Reducer
Master Inch/Metric Catalo...
30:1
Opposite
2
RX18-7
RX18-7
Speed Reducer
Master Inch/Metric Catalo...
40:1
Opposite
2
RX18-8
RX18-8
Speed Reducer
Master Inch/Metric Catalo...
50.9:1
Opposite
2
RX18-9
RX18-9
Speed Reducer
Master Inch/Metric Catalo...
80:1
Opposite
2
RX18-10
RX18-10
Speed Reducer
Master Inch/Metric Catalo...
100:1
Opposite
2
RX18-11
RX18-11
Speed Reducer
Master Inch/Metric Catalo...
124.8:1
Same
3
RX18-12
RX18-12
Speed Reducer
Master Inch/Metric Catalo...
150:1
Same
3
RX18-13
RX18-13
Speed Reducer
Master Inch/Metric Catalo...
200:1
Same
3
RX18-14
RX18-14
Speed Reducer
Master Inch/Metric Catalo...
248.16:1
Same
3
RX18-15
RX18-15
Speed Reducer
Master Inch/Metric Catalo...
300.3:1
Same
3
RX18-16
RX18-16
Speed Reducer
Master Inch/Metric Catalo...
400:1
Same
3
RX18-17
RX18-17
Speed Reducer
Master Inch/Metric Catalo...
500:1
Same
3
RX18-18
RX18-18
Speed Reducer
Master Inch/Metric Catalo...
600:1
Opposite
4
RX18-19
RX18-19
Speed Reducer
Master Inch/Metric Catalo...
1000:1
Opposite
4
RX18-20
RX18-20
Speed Reducer
Master Inch/Metric Catalo...
1600:1
Opposite
4
RX18-21
RX18-21
Speed Reducer
Master Inch/Metric Catalo...
1800:1
Opposite
6
RX18-22
RX18-22
Speed Reducer
Master Inch/Metric Catalo...
2000:1
Opposite
4
RX18-23
RX18-23
Speed Reducer
Master Inch/Metric Catalo...
2300:1
Same
5
RX18-24
RX18-24
Speed Reducer
Master Inch/Metric Catalo...
2500:1
Opposite
4
RX18-25
RX18-25
Speed Reducer
Master Inch/Metric Catalo...
3000:1
Same
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V3M14S, V3M21S & V3M28S - 60° V Belt Pulleys - For 3M Belts - 1/8", 3/16" a...
WMBerg
06.06.2023
RX18-M - Speed Reducer - 44.5mm Body 6mm Shafts
WMBerg
06.06.2023
3MDF5 & 3MDF19 - Double Belt Sprockets - 4 mm Pitch (.1570 Circular Pitch) ...
WMBerg
06.06.2023
G1 - Friction Drive Rollers - 1/8", 1/4", 5/16" and 1/2" Bore - Wheel - 303...
WMBerg
06.06.2023
APCMM, APCQM, ACCMM & ACCQM - Anti-Backlash Gears - 1.0 Module 8mm Bore 5mm...
WMBerg
06.06.2023
14EM26 & 14EM31 - .1475 Pitch Sprockets - Circular Pitch 1/4" and 5/16" Bor...
WMBerg
06.06.2023
PG3 - Grooved Pulleys - For 1/8" Diameter Pulley Belts 1/8" to 5/16" - Bore...
WMBerg
06.06.2023
8TP - Timing Belt Pulleys - 40 Pitch (XXL) - .0816 Circular Pitch
WMBerg
06.06.2023
V3, V4 & V5 - V-Belt Pulleys - 3V, 4V and 5V Series
WMBerg
06.06.2023
V3 - V-Belt Pulleys - 3V Series - Die Cast Zinc Alloy
WMBerg
06.06.2023
TP5P - Molded Timing Pulleys - 5mm (Nominal) Circular Pitch HTD - Plastic P...
WMBerg
06.06.2023
MX-1 to MX-3 - Miter Gear Box - 1/8", 3/16" and 1/4" Shafts - 1:1 Ratio
WMBerg
06.06.2023
LHZRW, LHFRW-N, LHFRW, LHFRWF, LHFRWR, LHFRWM, LHFRWM-N, LHFRWMF, SLHFRW, S...
Misumi
16.11.2023
C Springs - Crest-to-Crest Springs
Smalley
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表