您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
RST-176 - Male Clamping Handles - Teardrop Handle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Teardrop Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131230/rst-176.prj},{NB=RST-186},{PN=RST-186},{AMERSID=1085934},{APACID=-},{EMEAID=-},{A=5/16-18},{B=1.50},{D=0.59},{H=1.89},{J=1.61},{L=2.56},{ASKETCH6=0.3125},{D1SHELL0=0.1250},{PITCHHELIXSPIRAL=0.05556},{N=2},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/rst-186}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Stud Thread Size
ⁿ/ₐ
B
B Stud Length
[Inch]
D
D Base Diameter
[Inch]
H
H Handle Height
[Inch]
J
J Body Length
[Inch]
L
L Handle Length
[Inch]
RST-176
RST-176
1085924
-
-
10-24
0.75
0.51
1.50
1.30
1.69
RST-177
RST-177
1085925
-
-
1/4-20
0.50
0.51
1.50
1.30
1.69
RST-178
RST-178
1085926
-
-
1/4-20
0.75
0.51
1.50
1.30
1.69
RST-179
RST-179
1085927
-
-
1/4-20
1.00
0.51
1.50
1.30
1.69
RST-180
RST-180
1085928
-
-
1/4-20
1.25
0.51
1.50
1.30
1.69
RST-181
RST-181
1085929
-
-
1/4-20
0.75
0.59
1.89
1.61
2.56
RST-182
RST-182
1085930
-
-
1/4-20
1.00
0.59
1.89
1.61
2.56
RST-183
RST-183
1085931
-
-
1/4-20
1.50
0.59
1.89
1.61
2.56
RST-184
RST-184
1085932
-
-
5/16-18
0.75
0.59
1.89
1.61
2.56
RST-185
RST-185
1085933
-
-
5/16-18
1.00
0.59
1.89
1.61
2.56
RST-186
RST-186
1085934
-
-
5/16-18
1.50
0.59
1.89
1.61
2.56
RST-187
RST-187
1085935
-
-
3/8-16
1.00
0.59
1.89
1.61
2.56
RST-188
RST-188
1085936
-
-
3/8-16
1.50
0.59
1.89
1.61
2.56
RST-189
RST-189
1085937
-
-
5/16-18
0.75
0.71
2.48
1.97
3.35
RST-190
RST-190
1085938
-
-
5/16-18
1.00
0.71
2.48
1.97
3.35
RST-191
RST-191
1085939
-
-
5/16-18
1.50
0.71
2.48
1.97
3.35
RST-192
RST-192
1085940
-
-
3/8-16
1.00
0.71
2.48
1.97
3.35
RST-193
RST-193
1085941
-
-
3/8-16
1.50
0.71
2.48
1.97
3.35
RST-194
RST-194
1085942
-
-
3/8-16
1.75
0.71
2.48
1.97
3.35
RST-195
RST-195
1085943
-
-
3/8-16
2.00
0.71
2.48
1.97
3.35
RST-196
RST-196
1085944
-
-
1/2-13
1.50
0.71
2.48
1.97
3.35
RST-197
RST-197
1085945
-
-
1/2-13
2.00
0.71
2.48
1.97
3.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KHA-3962 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
KHA-5769 Knobs, Handles and Hand Wheels Industrial Handles - Adjustable Han...
Reid Supply
05.04.2024
KHD-302 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
RK-159 - Male Clamping Handles - Flared Handle
Reid Supply
22.02.2022
KHA-840 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
KHA-3974 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
AJHAG/AJHAB - Adjustment Fastening Handles-Male Thread
SAMLO
05.03.2024
KHA-5781 - Male Clamping Handles - Notched Handle
Reid Supply
05.04.2024
KHA-3800 - Male Clamping Handles - Notched Handle
Reid Supply
22.02.2022
DK-1233 - Male Clamping Handles - Tapered Handle
Essentra Components
01.08.2014
KHA-936 - Male Clamping Handles - Teardrop Handle
Reid Supply
22.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表