您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RST-168 - Female Clamping Handles - Teardrop Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Female Clamping Handles
Female Clamping Handles - Teardrop Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020100/p131210/rst-168.prj},{NB=RST-171},{PN=RST-171},{AMERSID=1085919},{APACID=-},{EMEAID=-},{A=5/16-18},{B=0.550},{D=0.590},{H=1.890},{J=1.610},{L=2.560},{ASKETCH8=0.3125},{PITCHHELIXS1=0.0555555555555556},{N=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Thread Depth
[Inch]
D
D Base Diameter
[Inch]
H
H Handle Height
[Inch]
J
J Body Length
[Inch]
L
L Handle Length
[Inch]
RST-168
RST-168
1085916
-
-
10-24
0.350
0.510
1.500
1.300
1.690
RST-169
RST-169
1085917
-
-
1/4-20
0.390
0.510
1.500
1.300
1.690
RST-170
RST-170
1085918
-
-
1/4-20
0.390
0.590
1.890
1.610
2.560
RST-171
RST-171
1085919
-
-
5/16-18
0.550
0.590
1.890
1.610
2.560
RST-172
RST-172
1085920
-
-
3/8-16
0.650
0.590
1.890
1.610
2.560
RST-173
RST-173
1085921
-
-
5/16-18
0.550
0.710
2.480
1.970
3.350
RST-174
RST-174
1085922
-
-
3/8-16
0.650
0.710
2.480
1.970
3.350
RST-175
RST-175
1085923
-
-
1/2-13
0.750
0.710
2.480
1.970
3.350
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表